diff options
author | Anton Hansson | 2018-02-21 08:11:02 -0600 |
---|---|---|
committer | Anton Hansson | 2018-02-21 08:11:02 -0600 |
commit | 6cc499ae07129c0c7d75c4063bef29e88424afc9 (patch) | |
tree | 93e4aae1014857447e12c9f5dccca17972cf40f1 | |
parent | c1e1d7e7112968e4941a1f2099b5c01c5b316bd4 (diff) | |
download | platform-bootable-recovery-6cc499ae07129c0c7d75c4063bef29e88424afc9.tar.gz platform-bootable-recovery-6cc499ae07129c0c7d75c4063bef29e88424afc9.tar.xz platform-bootable-recovery-6cc499ae07129c0c7d75c4063bef29e88424afc9.zip |
Set LOCAL_SDK_VERSION where possible.
This change sets LOCAL_SDK_VERSION for all packages where
this is possible without breaking the build, and
LOCAL_PRIVATE_PLATFORM_APIS := true otherwise.
Setting one of these two will be made required soon, and this
is a change in preparation for that. Not setting LOCAL_SDK_VERSION
makes the app implicitly depend on the bootclasspath, which is
often not required. This change effectively makes depending on
private apis opt-in rather than opt-out.
Test: make relevant packages
Bug: 73535841
Change-Id: I82fee834c5d92e699e9571933faded11c6d4596e
-rw-r--r-- | tools/recovery_l10n/Android.mk | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/tools/recovery_l10n/Android.mk b/tools/recovery_l10n/Android.mk index 937abd1e..7197c5c7 100644 --- a/tools/recovery_l10n/Android.mk +++ b/tools/recovery_l10n/Android.mk | |||
@@ -5,6 +5,7 @@ LOCAL_PATH := $(call my-dir) | |||
5 | include $(CLEAR_VARS) | 5 | include $(CLEAR_VARS) |
6 | 6 | ||
7 | LOCAL_PACKAGE_NAME := RecoveryLocalizer | 7 | LOCAL_PACKAGE_NAME := RecoveryLocalizer |
8 | LOCAL_SDK_VERSION := current | ||
8 | LOCAL_MODULE_TAGS := optional | 9 | LOCAL_MODULE_TAGS := optional |
9 | 10 | ||
10 | LOCAL_SRC_FILES := $(call all-java-files-under, src) | 11 | LOCAL_SRC_FILES := $(call all-java-files-under, src) |