aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDoug Zongker2014-03-17 14:10:02 -0500
committerDoug Zongker2014-03-17 14:27:08 -0500
commita418aa7dd5e94cbf1ab2a6fa1c63f60e5e087d42 (patch)
tree629541c511f84bd4c42ef3de7ad099001874f05c
parent026ebe0214d6c1c9b3ddc22c35e9ac37e5f622bc (diff)
downloadplatform-bootable-recovery-a418aa7dd5e94cbf1ab2a6fa1c63f60e5e087d42.tar.gz
platform-bootable-recovery-a418aa7dd5e94cbf1ab2a6fa1c63f60e5e087d42.tar.xz
platform-bootable-recovery-a418aa7dd5e94cbf1ab2a6fa1c63f60e5e087d42.zip
refactor image resource loading code in minui
Reduce the number of copies of libpng boilerplate. Rename res_create_* functions to be more clear. Make explicit the use of the framebuffer pixel format for images, and handle more combinations of input and output (eg, loading a grayscale image for display rather than use as a text alpha channel). Change-Id: I3d41c800a8f4c22b2f0167967ce6ee4d6b2b8846
-rw-r--r--minui/graphics.c2
-rw-r--r--minui/minui.h38
-rw-r--r--minui/resources.c440
-rw-r--r--recovery.cpp2
-rw-r--r--screen_ui.cpp14
-rw-r--r--screen_ui.h1
6 files changed, 253 insertions, 244 deletions
diff --git a/minui/graphics.c b/minui/graphics.c
index f8ffa894..32b3361e 100644
--- a/minui/graphics.c
+++ b/minui/graphics.c
@@ -269,7 +269,7 @@ static void gr_init_font(void)
269{ 269{
270 gr_font = calloc(sizeof(*gr_font), 1); 270 gr_font = calloc(sizeof(*gr_font), 1);
271 271
272 int res = res_create_surface("font", &(gr_font->texture)); 272 int res = res_create_alpha_surface("font", &(gr_font->texture));
273 if (res == 0) { 273 if (res == 0) {
274 // The font image should be a 96x2 array of character images. The 274 // The font image should be a 96x2 array of character images. The
275 // columns are the printable ASCII characters 0x20 - 0x7f. The 275 // columns are the printable ASCII characters 0x20 - 0x7f. The
diff --git a/minui/minui.h b/minui/minui.h
index 328da1e6..d8d53fa2 100644
--- a/minui/minui.h
+++ b/minui/minui.h
@@ -80,10 +80,40 @@ void ev_dispatch(void);
80 80
81// Resources 81// Resources
82 82
83// Returns 0 if no error, else negative. 83// res_create_*_surface() functions return 0 if no error, else
84int res_create_surface(const char* name, gr_surface* pSurface); 84// negative.
85int res_create_multi_surface(const char* name, int* frames, gr_surface** pSurface); 85//
86int res_create_localized_surface(const char* name, gr_surface* pSurface); 86// A "display" surface is one that is intended to be drawn to the
87// screen with gr_blit(). An "alpha" surface is a grayscale image
88// interpreted as an alpha mask used to render text in the current
89// color (with gr_text() or gr_texticon()).
90//
91// All these functions load PNG images from "/res/images/${name}.png".
92
93// Load a single display surface from a PNG image.
94int res_create_display_surface(const char* name, gr_surface* pSurface);
95
96// Load an array of display surfaces from a single PNG image. The PNG
97// should have a 'Frames' text chunk whose value is the number of
98// frames this image represents. The pixel data itself is interlaced
99// by row.
100int res_create_multi_display_surface(const char* name,
101 int* frames, gr_surface** pSurface);
102
103// Load a single alpha surface from a grayscale PNG image.
104int res_create_alpha_surface(const char* name, gr_surface* pSurface);
105
106// Load part of a grayscale PNG image that is the first match for the
107// given locale. The image is expected to be a composite of multiple
108// translations of the same text, with special added rows that encode
109// the subimages' size and intended locale in the pixel data. See
110// development/tools/recovery_l10n for an app that will generate these
111// specialized images from Android resources.
112int res_create_localized_alpha_surface(const char* name, const char* locale,
113 gr_surface* pSurface);
114
115// Free a surface allocated by any of the res_create_*_surface()
116// functions.
87void res_free_surface(gr_surface surface); 117void res_free_surface(gr_surface surface);
88 118
89#ifdef __cplusplus 119#ifdef __cplusplus
diff --git a/minui/resources.c b/minui/resources.c
index a6528b35..69fd14be 100644
--- a/minui/resources.c
+++ b/minui/resources.c
@@ -44,15 +44,11 @@ static gr_surface malloc_surface(size_t data_size) {
44 return surface; 44 return surface;
45} 45}
46 46
47int res_create_surface(const char* name, gr_surface* pSurface) { 47static int open_png(const char* name, png_structp* png_ptr, png_infop* info_ptr,
48 png_uint_32* width, png_uint_32* height, png_byte* channels) {
48 char resPath[256]; 49 char resPath[256];
49 gr_surface surface = NULL;
50 int result = 0;
51 unsigned char header[8]; 50 unsigned char header[8];
52 png_structp png_ptr = NULL; 51 int result = 0;
53 png_infop info_ptr = NULL;
54
55 *pSurface = NULL;
56 52
57 snprintf(resPath, sizeof(resPath)-1, "/res/images/%s.png", name); 53 snprintf(resPath, sizeof(resPath)-1, "/res/images/%s.png", name);
58 resPath[sizeof(resPath)-1] = '\0'; 54 resPath[sizeof(resPath)-1] = '\0';
@@ -73,170 +69,182 @@ int res_create_surface(const char* name, gr_surface* pSurface) {
73 goto exit; 69 goto exit;
74 } 70 }
75 71
76 png_ptr = png_create_read_struct(PNG_LIBPNG_VER_STRING, NULL, NULL, NULL); 72 *png_ptr = png_create_read_struct(PNG_LIBPNG_VER_STRING, NULL, NULL, NULL);
77 if (!png_ptr) { 73 if (!*png_ptr) {
78 result = -4; 74 result = -4;
79 goto exit; 75 goto exit;
80 } 76 }
81 77
82 info_ptr = png_create_info_struct(png_ptr); 78 *info_ptr = png_create_info_struct(*png_ptr);
83 if (!info_ptr) { 79 if (!*info_ptr) {
84 result = -5; 80 result = -5;
85 goto exit; 81 goto exit;
86 } 82 }
87 83
88 if (setjmp(png_jmpbuf(png_ptr))) { 84 if (setjmp(png_jmpbuf(*png_ptr))) {
89 result = -6; 85 result = -6;
90 goto exit; 86 goto exit;
91 } 87 }
92 88
93 png_init_io(png_ptr, fp); 89 png_init_io(*png_ptr, fp);
94 png_set_sig_bytes(png_ptr, sizeof(header)); 90 png_set_sig_bytes(*png_ptr, sizeof(header));
95 png_read_info(png_ptr, info_ptr); 91 png_read_info(*png_ptr, *info_ptr);
96 92
97 int color_type, bit_depth; 93 int color_type, bit_depth;
98 png_uint_32 width, height; 94 png_get_IHDR(*png_ptr, *info_ptr, width, height, &bit_depth,
99 png_get_IHDR(png_ptr, info_ptr, &width, &height, &bit_depth,
100 &color_type, NULL, NULL, NULL); 95 &color_type, NULL, NULL, NULL);
101 96
102 int channels = png_get_channels(png_ptr, info_ptr); 97 *channels = png_get_channels(*png_ptr, *info_ptr);
103 98
104 if (!(bit_depth <= 8 && 99 if (bit_depth == 8 && *channels == 3 && color_type == PNG_COLOR_TYPE_RGB) {
105 ((channels == 3 && color_type == PNG_COLOR_TYPE_RGB) || 100 // 8-bit RGB images: great, nothing to do.
106 (channels == 1 && (color_type == PNG_COLOR_TYPE_PALETTE || 101 } else if (bit_depth <= 8 && *channels == 1 && color_type == PNG_COLOR_TYPE_GRAY) {
107 color_type == PNG_COLOR_TYPE_GRAY))))) { 102 // 1-, 2-, 4-, or 8-bit gray images: expand to 8-bit gray.
108 return -7; 103 png_set_expand_gray_1_2_4_to_8(*png_ptr);
104 } else if (bit_depth == 8 && *channels == 1 && color_type == PNG_COLOR_TYPE_PALETTE) {
105 // paletted images: expand to 8-bit RGB. Note that we DON'T
106 // currently expand the tRNS chunk (if any) to an alpha
107 // channel, because minui doesn't support alpha channels in
108 // general.
109 png_set_palette_to_rgb(*png_ptr);
110 *channels = 3;
111 } else {
112 fprintf(stderr, "minui doesn't support PNG depth %d channels %d color_type %d\n",
113 bit_depth, (int) channels, color_type);
114 result = -7;
109 goto exit; 115 goto exit;
110 } 116 }
111 117
112 size_t stride = (color_type == PNG_COLOR_TYPE_GRAY ? 1 : 4) * width; 118 return result;
113 119
114 surface = malloc_surface(stride * height); 120 exit:
115 if (surface == NULL) { 121 if (result < 0) {
116 result = -8; 122 png_destroy_read_struct(png_ptr, info_ptr, NULL);
117 goto exit; 123 }
124 if (fp != NULL) {
125 fclose(fp);
118 } 126 }
119 unsigned char* pData = surface->data; 127
128 return result;
129}
130
131// "display" surfaces are transformed into the framebuffer's required
132// pixel format (currently only RGBX is supported) at load time, so
133// gr_blit() can be nothing more than a memcpy() for each row. The
134// next two functions are the only ones that know anything about the
135// framebuffer pixel format; they need to be modified if the
136// framebuffer format changes (but nothing else should).
137
138// Allocate and return a gr_surface sufficient for storing an image of
139// the indicated size in the framebuffer pixel format.
140static gr_surface init_display_surface(png_uint_32 width, png_uint_32 height) {
141 gr_surface surface;
142
143 surface = malloc_surface(width * height * 4);
144 if (surface == NULL) return NULL;
145
120 surface->width = width; 146 surface->width = width;
121 surface->height = height; 147 surface->height = height;
122 surface->row_bytes = stride; 148 surface->row_bytes = width * 4;
123 surface->pixel_bytes = (color_type == PNG_COLOR_TYPE_GRAY ? 1 : 4); 149 surface->pixel_bytes = 4;
124 150
125 int alpha = (channels == 4); 151 return surface;
126 png_set_expand(png_ptr); 152}
127 if (color_type == PNG_COLOR_TYPE_GRAY) {
128 alpha = 1;
129 }
130 153
131 unsigned int y; 154// Copy 'input_row' to 'output_row', transforming it to the
132 if (channels == 3 || (channels == 1 && !alpha)) { 155// framebuffer pixel format. The input format depends on the value of
133 for (y = 0; y < height; ++y) { 156// 'channels':
134 unsigned char* pRow = pData + y * stride; 157//
135 png_read_row(png_ptr, pRow, NULL); 158// 1 - input is 8-bit grayscale
136 159// 3 - input is 24-bit RGB
137 int x; 160// 4 - input is 32-bit RGBA/RGBX
138 for(x = width - 1; x >= 0; x--) { 161//
139 int sx = x * 3; 162// 'width' is the number of pixels in the row.
140 int dx = x * 4; 163static void transform_rgb_to_draw(unsigned char* input_row,
141 unsigned char r = pRow[sx]; 164 unsigned char* output_row,
142 unsigned char g = pRow[sx + 1]; 165 int channels, int width) {
143 unsigned char b = pRow[sx + 2]; 166 int x;
144 unsigned char a = 0xff; 167 unsigned char* ip = input_row;
145 pRow[dx ] = r; // r 168 unsigned char* op = output_row;
146 pRow[dx + 1] = g; // g 169
147 pRow[dx + 2] = b; // b 170 switch (channels) {
148 pRow[dx + 3] = a; 171 case 1:
172 // expand gray level to RGBX
173 for (x = 0; x < width; ++x) {
174 *op++ = *ip;
175 *op++ = *ip;
176 *op++ = *ip;
177 *op++ = 0xff;
178 ip++;
149 } 179 }
150 } 180 break;
151 } else {
152 for (y = 0; y < height; ++y) {
153 unsigned char* pRow = pData + y * stride;
154 png_read_row(png_ptr, pRow, NULL);
155 }
156 }
157
158 *pSurface = (gr_surface) surface;
159 181
160exit: 182 case 3:
161 png_destroy_read_struct(&png_ptr, &info_ptr, NULL); 183 // expand RGBA to RGBX
184 for (x = 0; x < width; ++x) {
185 *op++ = *ip++;
186 *op++ = *ip++;
187 *op++ = *ip++;
188 *op++ = 0xff;
189 }
190 break;
162 191
163 if (fp != NULL) { 192 case 4:
164 fclose(fp); 193 // copy RGBA to RGBX
165 } 194 memcpy(output_row, input_row, width*4);
166 if (result < 0) { 195 break;
167 if (surface) {
168 free(surface);
169 }
170 } 196 }
171 return result;
172} 197}
173 198
174int res_create_multi_surface(const char* name, int* frames, gr_surface** pSurface) { 199int res_create_display_surface(const char* name, gr_surface* pSurface) {
175 char resPath[256]; 200 gr_surface surface = NULL;
176 int result = 0; 201 int result = 0;
177 unsigned char header[8];
178 png_structp png_ptr = NULL; 202 png_structp png_ptr = NULL;
179 png_infop info_ptr = NULL; 203 png_infop info_ptr = NULL;
180 int i; 204 png_uint_32 width, height;
181 gr_surface* surface = NULL; 205 png_byte channels;
182 206
183 *pSurface = NULL; 207 *pSurface = NULL;
184 *frames = -1;
185 208
186 snprintf(resPath, sizeof(resPath)-1, "/res/images/%s.png", name); 209 result = open_png(name, &png_ptr, &info_ptr, &width, &height, &channels);
187 resPath[sizeof(resPath)-1] = '\0'; 210 if (result < 0) return result;
188 FILE* fp = fopen(resPath, "rb");
189 if (fp == NULL) {
190 result = -1;
191 goto exit;
192 }
193
194 size_t bytesRead = fread(header, 1, sizeof(header), fp);
195 if (bytesRead != sizeof(header)) {
196 result = -2;
197 goto exit;
198 }
199
200 if (png_sig_cmp(header, 0, sizeof(header))) {
201 result = -3;
202 goto exit;
203 }
204 211
205 png_ptr = png_create_read_struct(PNG_LIBPNG_VER_STRING, NULL, NULL, NULL); 212 surface = init_display_surface(width, height);
206 if (!png_ptr) { 213 if (surface == NULL) {
207 result = -4; 214 result = -8;
208 goto exit; 215 goto exit;
209 } 216 }
210 217
211 info_ptr = png_create_info_struct(png_ptr); 218 unsigned char* p_row = malloc(width * 4);
212 if (!info_ptr) { 219 unsigned int y;
213 result = -5; 220 for (y = 0; y < height; ++y) {
214 goto exit; 221 png_read_row(png_ptr, p_row, NULL);
222 transform_rgb_to_draw(p_row, surface->data + y * surface->row_bytes, channels, width);
215 } 223 }
224 free(p_row);
216 225
217 if (setjmp(png_jmpbuf(png_ptr))) { 226 *pSurface = surface;
218 result = -6;
219 goto exit;
220 }
221 227
222 png_init_io(png_ptr, fp); 228 exit:
223 png_set_sig_bytes(png_ptr, sizeof(header)); 229 png_destroy_read_struct(&png_ptr, &info_ptr, NULL);
224 png_read_info(png_ptr, info_ptr); 230 if (result < 0 && surface != NULL) free(surface);
231 return result;
232}
225 233
226 int color_type, bit_depth; 234int res_create_multi_display_surface(const char* name, int* frames, gr_surface** pSurface) {
235 gr_surface* surface = NULL;
236 int result = 0;
237 png_structp png_ptr = NULL;
238 png_infop info_ptr = NULL;
227 png_uint_32 width, height; 239 png_uint_32 width, height;
228 png_get_IHDR(png_ptr, info_ptr, &width, &height, &bit_depth, 240 png_byte channels;
229 &color_type, NULL, NULL, NULL); 241 int i;
230 242
231 int channels = png_get_channels(png_ptr, info_ptr); 243 *pSurface = NULL;
244 *frames = -1;
232 245
233 if (!(bit_depth <= 8 && 246 result = open_png(name, &png_ptr, &info_ptr, &width, &height, &channels);
234 ((channels == 3 && color_type == PNG_COLOR_TYPE_RGB) || 247 if (result < 0) return result;
235 (channels == 1 && (color_type == PNG_COLOR_TYPE_PALETTE ||
236 color_type == PNG_COLOR_TYPE_GRAY))))) {
237 return -7;
238 goto exit;
239 }
240 248
241 *frames = 1; 249 *frames = 1;
242 png_textp text; 250 png_textp text;
@@ -257,67 +265,35 @@ int res_create_multi_surface(const char* name, int* frames, gr_surface** pSurfac
257 goto exit; 265 goto exit;
258 } 266 }
259 267
260 size_t stride = (color_type == PNG_COLOR_TYPE_GRAY ? 1 : 4) * width;
261 size_t pixelSize = stride * height / *frames;
262
263 surface = malloc(*frames * sizeof(gr_surface)); 268 surface = malloc(*frames * sizeof(gr_surface));
264 if (surface == NULL) { 269 if (surface == NULL) {
265 result = -8; 270 result = -8;
266 goto exit; 271 goto exit;
267 } 272 }
268 for (i = 0; i < *frames; ++i) { 273 for (i = 0; i < *frames; ++i) {
269 surface[i] = malloc_surface(pixelSize); 274 surface[i] = init_display_surface(width, height / *frames);
270 surface[i]->width = width; 275 if (surface[i] == NULL) {
271 surface[i]->height = height / *frames; 276 result = -8;
272 surface[i]->row_bytes = stride; 277 goto exit;
273 surface[i]->pixel_bytes = (color_type == PNG_COLOR_TYPE_GRAY ? 1 : 4); 278 }
274 }
275
276 int alpha = (channels == 4);
277 png_set_expand(png_ptr);
278 if (color_type == PNG_COLOR_TYPE_GRAY) {
279 alpha = 1;
280 } 279 }
281 280
282 png_uint_32 y; 281 unsigned char* p_row = malloc(width * 4);
283 if (channels == 3 || (channels == 1 && !alpha)) { 282 unsigned int y;
284 for (y = 0; y < height; ++y) { 283 for (y = 0; y < height; ++y) {
285 int fy = y / *frames; 284 png_read_row(png_ptr, p_row, NULL);
286 int fr = y % *frames; 285 int frame = y % *frames;
287 unsigned char* pRow = surface[fr]->data + fy * stride; 286 unsigned char* out_row = surface[frame]->data +
288 png_read_row(png_ptr, pRow, NULL); 287 (y / *frames) * surface[frame]->row_bytes;
289 288 transform_rgb_to_draw(p_row, out_row, channels, width);
290 int x;
291 for(x = width - 1; x >= 0; x--) {
292 int sx = x * 3;
293 int dx = x * 4;
294 unsigned char r = pRow[sx];
295 unsigned char g = pRow[sx + 1];
296 unsigned char b = pRow[sx + 2];
297 unsigned char a = 0xff;
298 pRow[dx ] = r; // r
299 pRow[dx + 1] = g; // g
300 pRow[dx + 2] = b; // b
301 pRow[dx + 3] = a;
302 }
303 }
304 } else {
305 for (y = 0; y < height; ++y) {
306 int fy = y / *frames;
307 int fr = y % *frames;
308 unsigned char* pRow = surface[fr]->data + fy * stride;
309 png_read_row(png_ptr, pRow, NULL);
310 }
311 } 289 }
290 free(p_row);
312 291
313 *pSurface = (gr_surface*) surface; 292 *pSurface = (gr_surface*) surface;
314 293
315exit: 294exit:
316 png_destroy_read_struct(&png_ptr, &info_ptr, NULL); 295 png_destroy_read_struct(&png_ptr, &info_ptr, NULL);
317 296
318 if (fp != NULL) {
319 fclose(fp);
320 }
321 if (result < 0) { 297 if (result < 0) {
322 if (surface) { 298 if (surface) {
323 for (i = 0; i < *frames; ++i) { 299 for (i = 0; i < *frames; ++i) {
@@ -329,7 +305,50 @@ exit:
329 return result; 305 return result;
330} 306}
331 307
332static int matches_locale(const char* loc) { 308int res_create_alpha_surface(const char* name, gr_surface* pSurface) {
309 gr_surface surface = NULL;
310 int result = 0;
311 png_structp png_ptr = NULL;
312 png_infop info_ptr = NULL;
313 png_uint_32 width, height;
314 png_byte channels;
315
316 *pSurface = NULL;
317
318 result = open_png(name, &png_ptr, &info_ptr, &width, &height, &channels);
319 if (result < 0) return result;
320
321 if (channels != 1) {
322 result = -7;
323 goto exit;
324 }
325
326 surface = malloc_surface(width * height);
327 if (surface == NULL) {
328 result = -8;
329 goto exit;
330 }
331 surface->width = width;
332 surface->height = height;
333 surface->row_bytes = width;
334 surface->pixel_bytes = 1;
335
336 unsigned char* p_row;
337 unsigned int y;
338 for (y = 0; y < height; ++y) {
339 p_row = surface->data + y * surface->row_bytes;
340 png_read_row(png_ptr, p_row, NULL);
341 }
342
343 *pSurface = surface;
344
345 exit:
346 png_destroy_read_struct(&png_ptr, &info_ptr, NULL);
347 if (result < 0 && surface != NULL) free(surface);
348 return result;
349}
350
351static int matches_locale(const char* loc, const char* locale) {
333 if (locale == NULL) return 0; 352 if (locale == NULL) return 0;
334 353
335 if (strcmp(loc, locale) == 0) return 1; 354 if (strcmp(loc, locale) == 0) return 1;
@@ -346,70 +365,35 @@ static int matches_locale(const char* loc) {
346 return (strncmp(locale, loc, i) == 0 && locale[i] == '_'); 365 return (strncmp(locale, loc, i) == 0 && locale[i] == '_');
347} 366}
348 367
349int res_create_localized_surface(const char* name, gr_surface* pSurface) { 368int res_create_localized_alpha_surface(const char* name,
350 char resPath[256]; 369 const char* locale,
370 gr_surface* pSurface) {
351 gr_surface surface = NULL; 371 gr_surface surface = NULL;
352 int result = 0; 372 int result = 0;
353 unsigned char header[8];
354 png_structp png_ptr = NULL; 373 png_structp png_ptr = NULL;
355 png_infop info_ptr = NULL; 374 png_infop info_ptr = NULL;
375 png_uint_32 width, height;
376 png_byte channels;
356 377
357 *pSurface = NULL; 378 *pSurface = NULL;
358 379
359 snprintf(resPath, sizeof(resPath)-1, "/res/images/%s.png", name); 380 if (locale == NULL) {
360 resPath[sizeof(resPath)-1] = '\0'; 381 surface = malloc_surface(0);
361 FILE* fp = fopen(resPath, "rb"); 382 surface->width = 0;
362 if (fp == NULL) { 383 surface->height = 0;
363 result = -1; 384 surface->row_bytes = 0;
364 goto exit; 385 surface->pixel_bytes = 1;
365 }
366
367 size_t bytesRead = fread(header, 1, sizeof(header), fp);
368 if (bytesRead != sizeof(header)) {
369 result = -2;
370 goto exit;
371 }
372
373 if (png_sig_cmp(header, 0, sizeof(header))) {
374 result = -3;
375 goto exit;
376 }
377
378 png_ptr = png_create_read_struct(PNG_LIBPNG_VER_STRING, NULL, NULL, NULL);
379 if (!png_ptr) {
380 result = -4;
381 goto exit;
382 }
383
384 info_ptr = png_create_info_struct(png_ptr);
385 if (!info_ptr) {
386 result = -5;
387 goto exit;
388 }
389
390 if (setjmp(png_jmpbuf(png_ptr))) {
391 result = -6;
392 goto exit; 386 goto exit;
393 } 387 }
394 388
395 png_init_io(png_ptr, fp); 389 result = open_png(name, &png_ptr, &info_ptr, &width, &height, &channels);
396 png_set_sig_bytes(png_ptr, sizeof(header)); 390 if (result < 0) return result;
397 png_read_info(png_ptr, info_ptr);
398
399 int color_type, bit_depth;
400 png_uint_32 width, height;
401 png_get_IHDR(png_ptr, info_ptr, &width, &height, &bit_depth,
402 &color_type, NULL, NULL, NULL);
403 int channels = png_get_channels(png_ptr, info_ptr);
404 391
405 if (!(bit_depth <= 8 && 392 if (channels != 1) {
406 (channels == 1 && color_type == PNG_COLOR_TYPE_GRAY))) { 393 result = -7;
407 return -7;
408 goto exit; 394 goto exit;
409 } 395 }
410 396
411 png_set_expand(png_ptr);
412
413 unsigned char* row = malloc(width); 397 unsigned char* row = malloc(width);
414 png_uint_32 y; 398 png_uint_32 y;
415 for (y = 0; y < height; ++y) { 399 for (y = 0; y < height; ++y) {
@@ -419,7 +403,7 @@ int res_create_localized_surface(const char* name, gr_surface* pSurface) {
419 int len = row[4]; 403 int len = row[4];
420 char* loc = (char*)row+5; 404 char* loc = (char*)row+5;
421 405
422 if (y+1+h >= height || matches_locale(loc)) { 406 if (y+1+h >= height || matches_locale(loc, locale)) {
423 printf(" %20s: %s (%d x %d @ %d)\n", name, loc, w, h, y); 407 printf(" %20s: %s (%d x %d @ %d)\n", name, loc, w, h, y);
424 408
425 surface = malloc_surface(w*h); 409 surface = malloc_surface(w*h);
@@ -427,8 +411,6 @@ int res_create_localized_surface(const char* name, gr_surface* pSurface) {
427 result = -8; 411 result = -8;
428 goto exit; 412 goto exit;
429 } 413 }
430 unsigned char* pData = surface->data;
431
432 surface->width = w; 414 surface->width = w;
433 surface->height = h; 415 surface->height = h;
434 surface->row_bytes = w; 416 surface->row_bytes = w;
@@ -437,7 +419,7 @@ int res_create_localized_surface(const char* name, gr_surface* pSurface) {
437 int i; 419 int i;
438 for (i = 0; i < h; ++i, ++y) { 420 for (i = 0; i < h; ++i, ++y) {
439 png_read_row(png_ptr, row, NULL); 421 png_read_row(png_ptr, row, NULL);
440 memcpy(pData + i*w, row, w); 422 memcpy(surface->data + i*w, row, w);
441 } 423 }
442 424
443 *pSurface = (gr_surface) surface; 425 *pSurface = (gr_surface) surface;
@@ -452,15 +434,7 @@ int res_create_localized_surface(const char* name, gr_surface* pSurface) {
452 434
453exit: 435exit:
454 png_destroy_read_struct(&png_ptr, &info_ptr, NULL); 436 png_destroy_read_struct(&png_ptr, &info_ptr, NULL);
455 437 if (result < 0 && surface != NULL) free(surface);
456 if (fp != NULL) {
457 fclose(fp);
458 }
459 if (result < 0) {
460 if (surface) {
461 free(surface);
462 }
463 }
464 return result; 438 return result;
465} 439}
466 440
diff --git a/recovery.cpp b/recovery.cpp
index 448f315b..e956ed71 100644
--- a/recovery.cpp
+++ b/recovery.cpp
@@ -974,8 +974,8 @@ main(int argc, char **argv) {
974 ui = device->GetUI(); 974 ui = device->GetUI();
975 gCurrentUI = ui; 975 gCurrentUI = ui;
976 976
977 ui->Init();
978 ui->SetLocale(locale); 977 ui->SetLocale(locale);
978 ui->Init();
979 ui->SetBackground(RecoveryUI::NONE); 979 ui->SetBackground(RecoveryUI::NONE);
980 if (show_text) ui->ShowText(true); 980 if (show_text) ui->ShowText(true);
981 981
diff --git a/screen_ui.cpp b/screen_ui.cpp
index 589c935d..656f7244 100644
--- a/screen_ui.cpp
+++ b/screen_ui.cpp
@@ -52,6 +52,7 @@ static double now() {
52ScreenRecoveryUI::ScreenRecoveryUI() : 52ScreenRecoveryUI::ScreenRecoveryUI() :
53 currentIcon(NONE), 53 currentIcon(NONE),
54 installingFrame(0), 54 installingFrame(0),
55 locale(NULL),
55 rtl_locale(false), 56 rtl_locale(false),
56 progressBarType(EMPTY), 57 progressBarType(EMPTY),
57 progressScopeStart(0), 58 progressScopeStart(0),
@@ -306,21 +307,21 @@ void ScreenRecoveryUI::progress_loop() {
306} 307}
307 308
308void ScreenRecoveryUI::LoadBitmap(const char* filename, gr_surface* surface) { 309void ScreenRecoveryUI::LoadBitmap(const char* filename, gr_surface* surface) {
309 int result = res_create_surface(filename, surface); 310 int result = res_create_display_surface(filename, surface);
310 if (result < 0) { 311 if (result < 0) {
311 LOGE("missing bitmap %s\n(Code %d)\n", filename, result); 312 LOGE("missing bitmap %s\n(Code %d)\n", filename, result);
312 } 313 }
313} 314}
314 315
315void ScreenRecoveryUI::LoadBitmapArray(const char* filename, int* frames, gr_surface** surface) { 316void ScreenRecoveryUI::LoadBitmapArray(const char* filename, int* frames, gr_surface** surface) {
316 int result = res_create_multi_surface(filename, frames, surface); 317 int result = res_create_multi_display_surface(filename, frames, surface);
317 if (result < 0) { 318 if (result < 0) {
318 LOGE("missing bitmap %s\n(Code %d)\n", filename, result); 319 LOGE("missing bitmap %s\n(Code %d)\n", filename, result);
319 } 320 }
320} 321}
321 322
322void ScreenRecoveryUI::LoadLocalizedBitmap(const char* filename, gr_surface* surface) { 323void ScreenRecoveryUI::LoadLocalizedBitmap(const char* filename, gr_surface* surface) {
323 int result = res_create_localized_surface(filename, surface); 324 int result = res_create_localized_alpha_surface(filename, locale, surface);
324 if (result < 0) { 325 if (result < 0) {
325 LOGE("missing bitmap %s\n(Code %d)\n", filename, result); 326 LOGE("missing bitmap %s\n(Code %d)\n", filename, result);
326 } 327 }
@@ -360,8 +361,9 @@ void ScreenRecoveryUI::Init()
360 RecoveryUI::Init(); 361 RecoveryUI::Init();
361} 362}
362 363
363void ScreenRecoveryUI::SetLocale(const char* locale) { 364void ScreenRecoveryUI::SetLocale(const char* new_locale) {
364 if (locale) { 365 if (new_locale) {
366 this->locale = new_locale;
365 char* lang = strdup(locale); 367 char* lang = strdup(locale);
366 for (char* p = lang; *p; ++p) { 368 for (char* p = lang; *p; ++p) {
367 if (*p == '_') { 369 if (*p == '_') {
@@ -380,6 +382,8 @@ void ScreenRecoveryUI::SetLocale(const char* locale) {
380 rtl_locale = true; 382 rtl_locale = true;
381 } 383 }
382 free(lang); 384 free(lang);
385 } else {
386 new_locale = NULL;
383 } 387 }
384} 388}
385 389
diff --git a/screen_ui.h b/screen_ui.h
index ada006d1..14b91385 100644
--- a/screen_ui.h
+++ b/screen_ui.h
@@ -64,6 +64,7 @@ class ScreenRecoveryUI : public RecoveryUI {
64 private: 64 private:
65 Icon currentIcon; 65 Icon currentIcon;
66 int installingFrame; 66 int installingFrame;
67 const char* locale;
67 bool rtl_locale; 68 bool rtl_locale;
68 69
69 pthread_mutex_t updateMutex; 70 pthread_mutex_t updateMutex;