aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDoug Zongker2012-01-09 17:16:13 -0600
committerDoug Zongker2012-01-10 12:18:17 -0600
commit9270a20a801403c9f60d6a701b39eae70d380403 (patch)
tree5bdb058af5b05a65112297a504018ee356e0ddbb /adb_install.h
parent210f887382e0fd7e51ec6ce071972374a76f0722 (diff)
downloadplatform-bootable-recovery-9270a20a801403c9f60d6a701b39eae70d380403.tar.gz
platform-bootable-recovery-9270a20a801403c9f60d6a701b39eae70d380403.tar.xz
platform-bootable-recovery-9270a20a801403c9f60d6a701b39eae70d380403.zip
support "sideload over ADB" mode
Rather than depending on the existence of some place to store a file that is accessible to users on an an unbootable device (eg, a physical sdcard, external USB drive, etc.), add support for sideloading packages sent to the device with adb. This change adds a "minimal adbd" which supports nothing but receiving a package over adb (with the "adb sideload" command) and storing it to a fixed filename in the /tmp ramdisk, from where it can be verified and sideloaded in the usual way. This should be leave available even on locked user-build devices. The user can select "apply package from ADB" from the recovery menu, which starts minimal-adb mode (shutting down any real adbd that may be running). Once minimal-adb has received a package it exits (restarting real adbd if appropriate) and then verification and installation of the received package proceeds. Change-Id: I6fe13161ca064a98d06fa32104e1f432826582f5
Diffstat (limited to 'adb_install.h')
-rw-r--r--adb_install.h24
1 files changed, 24 insertions, 0 deletions
diff --git a/adb_install.h b/adb_install.h
new file mode 100644
index 00000000..a18b712a
--- /dev/null
+++ b/adb_install.h
@@ -0,0 +1,24 @@
1/*
2 * Copyright (C) 2012 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16
17#ifndef _ADB_INSTALL_H
18#define _ADB_INSTALL_H
19
20class RecoveryUI;
21
22int apply_from_adb(RecoveryUI* h, int* wipe_cache, const char* install_file);
23
24#endif