diff options
author | Doug Zongker | 2010-02-02 15:09:52 -0600 |
---|---|---|
committer | Doug Zongker | 2010-02-03 11:20:07 -0600 |
commit | e08991e02a7d678f2574e85289a34b2a9a537c82 (patch) | |
tree | ca53b4adbf66388805a47f93c440412be552761c /bootloader.h | |
parent | 93dbe07ff6c06e8df2c804cbac63601fbb1de041 (diff) | |
download | platform-bootable-recovery-e08991e02a7d678f2574e85289a34b2a9a537c82.tar.gz platform-bootable-recovery-e08991e02a7d678f2574e85289a34b2a9a537c82.tar.xz platform-bootable-recovery-e08991e02a7d678f2574e85289a34b2a9a537c82.zip |
bump updater API version to 3; deprecate firmware update command
Remove support for the HTC-specific "firmware" update command and the
corresponding edify function write_firmware_update(). This
functionality is now done by an edify extension library that lives in
vendor/htc.
Change-Id: I80858951ff10ed8dfff98aefb796bef009e05efb
Diffstat (limited to 'bootloader.h')
-rw-r--r-- | bootloader.h | 16 |
1 files changed, 0 insertions, 16 deletions
diff --git a/bootloader.h b/bootloader.h index fec6409f..2e749aa1 100644 --- a/bootloader.h +++ b/bootloader.h | |||
@@ -47,20 +47,4 @@ struct bootloader_message { | |||
47 | int get_bootloader_message(struct bootloader_message *out); | 47 | int get_bootloader_message(struct bootloader_message *out); |
48 | int set_bootloader_message(const struct bootloader_message *in); | 48 | int set_bootloader_message(const struct bootloader_message *in); |
49 | 49 | ||
50 | /* Write an update to the cache partition for update-radio or update-hboot. | ||
51 | * Note, this destroys any filesystem on the cache partition! | ||
52 | * The expected bitmap format is 240x320, 16bpp (2Bpp), RGB 5:6:5. | ||
53 | */ | ||
54 | int write_update_for_bootloader( | ||
55 | const char *update, int update_len, | ||
56 | int bitmap_width, int bitmap_height, int bitmap_bpp, | ||
57 | const char *busy_bitmap, const char *error_bitmap, | ||
58 | const char *log_filename); | ||
59 | |||
60 | /* Look for a log stored in the cache partition in the block after the | ||
61 | * firmware update header. If we can read such a log, copy it to | ||
62 | * stdout (ie, the current log). | ||
63 | */ | ||
64 | void recover_firmware_update_log(); | ||
65 | |||
66 | #endif | 50 | #endif |