diff options
author | Tianjie Xu | 2016-09-28 13:42:17 -0500 |
---|---|---|
committer | Tianjie Xu | 2016-09-30 13:18:01 -0500 |
commit | 17e316cce0047dcb892fb6dae9924cf6e0b41516 (patch) | |
tree | ed0fa36534423e5fa55c22afa38248bd1dd303c1 /bootloader_message | |
parent | 4c3f6ab8f7be21acf33ff0dfabec9047aac36e3c (diff) | |
download | platform-bootable-recovery-17e316cce0047dcb892fb6dae9924cf6e0b41516.tar.gz platform-bootable-recovery-17e316cce0047dcb892fb6dae9924cf6e0b41516.tar.xz platform-bootable-recovery-17e316cce0047dcb892fb6dae9924cf6e0b41516.zip |
Turn on -Werror for recovery
Also remove the 0xff comparison when validating the bootloader
message fields. As the fields won't be erased to 0xff after we
remove the MTD support.
Bug: 28202046
Test: The recovery folder compiles for aosp_x86-eng
Change-Id: Ibb30ea1b2b28676fb08c7e92a1e5f7b6ef3247ab
(cherry picked from commit 7aa88748f6ec4e53333d1a15747bc44826ccc410)
Diffstat (limited to 'bootloader_message')
-rw-r--r-- | bootloader_message/Android.mk | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/bootloader_message/Android.mk b/bootloader_message/Android.mk index 815ac67d..a8c50819 100644 --- a/bootloader_message/Android.mk +++ b/bootloader_message/Android.mk | |||
@@ -19,6 +19,7 @@ LOCAL_CLANG := true | |||
19 | LOCAL_SRC_FILES := bootloader_message.cpp | 19 | LOCAL_SRC_FILES := bootloader_message.cpp |
20 | LOCAL_MODULE := libbootloader_message | 20 | LOCAL_MODULE := libbootloader_message |
21 | LOCAL_STATIC_LIBRARIES := libbase libfs_mgr | 21 | LOCAL_STATIC_LIBRARIES := libbase libfs_mgr |
22 | LOCAL_CFLAGS := -Werror | ||
22 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include | 23 | LOCAL_C_INCLUDES := $(LOCAL_PATH)/include |
23 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include | 24 | LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)/include |
24 | include $(BUILD_STATIC_LIBRARY) | 25 | include $(BUILD_STATIC_LIBRARY) |