aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorElliott Hughes2015-04-09 13:50:56 -0500
committerElliott Hughes2015-04-09 13:50:56 -0500
commit42c12306c90e9ac467262f838dba30a5ff81957e (patch)
tree377eb017c7f7ea200040b88981db97e9e8292b5a /device.h
parent52222a58417e7e6349e91e19e4f5e293a3a971c5 (diff)
downloadplatform-bootable-recovery-42c12306c90e9ac467262f838dba30a5ff81957e.tar.gz
platform-bootable-recovery-42c12306c90e9ac467262f838dba30a5ff81957e.tar.xz
platform-bootable-recovery-42c12306c90e9ac467262f838dba30a5ff81957e.zip
Remove some commented-out code.
Change-Id: Ifb466ee2a89da88832c04086fa43da2b8409c232
Diffstat (limited to 'device.h')
-rw-r--r--device.h10
1 files changed, 0 insertions, 10 deletions
diff --git a/device.h b/device.h
index 8ff4ec03..02f95648 100644
--- a/device.h
+++ b/device.h
@@ -34,16 +34,6 @@ class Device {
34 // before anything else). 34 // before anything else).
35 virtual void StartRecovery() { }; 35 virtual void StartRecovery() { };
36 36
37 // enum KeyAction { NONE, TOGGLE, REBOOT };
38
39 // // Called in the input thread when a new key (key_code) is
40 // // pressed. *key_pressed is an array of KEY_MAX+1 bytes
41 // // indicating which other keys are already pressed. Return a
42 // // KeyAction to indicate action should be taken immediately.
43 // // These actions happen when recovery is not waiting for input
44 // // (eg, in the midst of installing a package).
45 // virtual KeyAction CheckImmediateKeyAction(volatile char* key_pressed, int key_code) = 0;
46
47 // Called from the main thread when recovery is at the main menu 37 // Called from the main thread when recovery is at the main menu
48 // and waiting for input, and a key is pressed. (Note that "at" 38 // and waiting for input, and a key is pressed. (Note that "at"
49 // the main menu does not necessarily mean the menu is visible; 39 // the main menu does not necessarily mean the menu is visible;