aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTao Bao2017-10-04 11:33:01 -0500
committerTao Bao2017-10-09 16:08:00 -0500
commite6f7f95d3493b47514a6104e11d206a455a6433e (patch)
tree69a455f8598c31d11fa55a50975fdafef98ce93b /edify/Android.bp
parent1fc5bf353a8719d16fd9ba29a661d211bad4038f (diff)
downloadplatform-bootable-recovery-e6f7f95d3493b47514a6104e11d206a455a6433e.tar.gz
platform-bootable-recovery-e6f7f95d3493b47514a6104e11d206a455a6433e.tar.xz
platform-bootable-recovery-e6f7f95d3493b47514a6104e11d206a455a6433e.zip
edify: Export the header and move to Soong.
Also make matching changes to applypatch modules which include edify/expr.h. Test: mmma bootable/recovery Change-Id: Ia72be3caa010d7f56a70add2da345e631b306378
Diffstat (limited to 'edify/Android.bp')
-rw-r--r--edify/Android.bp45
1 files changed, 45 insertions, 0 deletions
diff --git a/edify/Android.bp b/edify/Android.bp
new file mode 100644
index 00000000..42947eb4
--- /dev/null
+++ b/edify/Android.bp
@@ -0,0 +1,45 @@
1// Copyright (C) 2017 The Android Open Source Project
2//
3// Licensed under the Apache License, Version 2.0 (the "License");
4// you may not use this file except in compliance with the License.
5// You may obtain a copy of the License at
6//
7// http://www.apache.org/licenses/LICENSE-2.0
8//
9// Unless required by applicable law or agreed to in writing, software
10// distributed under the License is distributed on an "AS IS" BASIS,
11// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
12// See the License for the specific language governing permissions and
13// limitations under the License.
14
15cc_library_static {
16 name: "libedify",
17
18 host_supported: true,
19
20 srcs: [
21 "expr.cpp",
22 "lexer.ll",
23 "parser.yy",
24 ],
25
26 cflags: [
27 "-Wall",
28 "-Werror",
29 "-Wno-deprecated-register",
30 "-Wno-unused-parameter",
31 ],
32
33 export_include_dirs: [
34 "include",
35 ],
36
37 local_include_dirs: [
38 "include",
39 ],
40
41 static_libs: [
42 "libbase",
43 "libotautil",
44 ],
45}