diff options
author | Doug Zongker | 2009-06-10 16:11:53 -0500 |
---|---|---|
committer | Doug Zongker | 2009-06-11 18:25:29 -0500 |
commit | 9931f7f3c1288171319e9ff7d053ebaad07db720 (patch) | |
tree | 42ae5b40309f6ea3410c5ad496f81368675274f7 /edify/README | |
parent | 9b9c2114bd7d02200ce43cb9ec513473079dfad9 (diff) | |
download | platform-bootable-recovery-9931f7f3c1288171319e9ff7d053ebaad07db720.tar.gz platform-bootable-recovery-9931f7f3c1288171319e9ff7d053ebaad07db720.tar.xz platform-bootable-recovery-9931f7f3c1288171319e9ff7d053ebaad07db720.zip |
edify extensions for OTA package installation, part 1
Adds the following edify functions:
mount unmount format show_progress delete delete_recursive
package_extract symlink set_perm set_perm_recursive
This set is enough to extract and install the system part of a (full)
OTA package.
Adds the updater binary that extracts an edify script from the OTA
package and then executes it. Minor changes to the edify core (adds a
sleep() builtin for debugging, adds "." to the set of characters that
can appear in an unquoted string).
Diffstat (limited to 'edify/README')
-rw-r--r-- | edify/README | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/edify/README b/edify/README index 5ccb582e..810455cc 100644 --- a/edify/README +++ b/edify/README | |||
@@ -10,7 +10,7 @@ the old one ("amend"). This is a brief overview of the new language. | |||
10 | understood, as are hexadecimal escapes like \x4a. | 10 | understood, as are hexadecimal escapes like \x4a. |
11 | 11 | ||
12 | - String literals consisting of only letters, numbers, colons, | 12 | - String literals consisting of only letters, numbers, colons, |
13 | underscores, and slashes don't need to be in double quotes. | 13 | underscores, slashes, and periods don't need to be in double quotes. |
14 | 14 | ||
15 | - The following words are reserved: | 15 | - The following words are reserved: |
16 | 16 | ||