aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTao Bao2016-11-02 18:17:17 -0500
committerTao Bao2016-11-03 01:18:01 -0500
commit4102b281324eca22cd4ef0922a79949ec6cf846e (patch)
treedf496b1d676e1c2e265abbc5777ecba1eb3afddd /install.cpp
parent5696526ba4810e14a4a68d5951d37cae1e1028ec (diff)
downloadplatform-bootable-recovery-4102b281324eca22cd4ef0922a79949ec6cf846e.tar.gz
platform-bootable-recovery-4102b281324eca22cd4ef0922a79949ec6cf846e.tar.xz
platform-bootable-recovery-4102b281324eca22cd4ef0922a79949ec6cf846e.zip
tests: Set up testdata path for continuous native tests.
continuous_native_tests expects the testdata under DATA/ in continuous_native_tests.zip. This CL packs a copy of the testdata into continuous_native_tests.zip as DATA/nativetest/recovery/testdata (via LOCAL_PICKUP_FILES). This CL also removes the extra copy for nativetest64. Testdata will always stay at /data/nativetest/recovery/testdata, even for 64-bit version. Otherwise we will unnecessarily get four copies (two for data/ and another two for DATA/). Bug: 32123241 Test: mmma bootable/recovery && adb sync data. On bullhead, /data/nativetest/recovery_component_test/recovery_component_test works; /data/nativetest64/recovery_component_test/recovery_component_test works. Test: m continuous_native_test; DATA/nativetest/recovery/testdata exists. Change-Id: Ifefa0309de7af23c77654e8e450848ca2da218c2
Diffstat (limited to 'install.cpp')
0 files changed, 0 insertions, 0 deletions