diff options
author | Prashant Malani | 2016-03-09 21:40:20 -0600 |
---|---|---|
committer | Prashant Malani | 2016-03-09 21:40:20 -0600 |
commit | f7f9e50528761022989c4f0cac6a92716b54674f (patch) | |
tree | 8f428bb0debeb61b70cfbf5e9b43b58cf5935465 /screen_ui.h | |
parent | 1c7b2230d8aac9f064f68c48b6aa26aca000cc9d (diff) | |
download | platform-bootable-recovery-f7f9e50528761022989c4f0cac6a92716b54674f.tar.gz platform-bootable-recovery-f7f9e50528761022989c4f0cac6a92716b54674f.tar.xz platform-bootable-recovery-f7f9e50528761022989c4f0cac6a92716b54674f.zip |
Revert "recovery: More refactoring of WearUI"
This reverts commit 1c7b2230d8aac9f064f68c48b6aa26aca000cc9d.
This change can lead to the derived class indirectly (and incorrectly) calling some functions from the base class, which can lead to unpredictable behavior.
Bug: 27407422
Change-Id: I126a7489b0787dc195e942e2ceea6769de20d70c
Diffstat (limited to 'screen_ui.h')
-rw-r--r-- | screen_ui.h | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/screen_ui.h b/screen_ui.h index 386deac2..08a5f44a 100644 --- a/screen_ui.h +++ b/screen_ui.h | |||
@@ -68,6 +68,7 @@ class ScreenRecoveryUI : public RecoveryUI { | |||
68 | void SetColor(UIElement e); | 68 | void SetColor(UIElement e); |
69 | 69 | ||
70 | private: | 70 | private: |
71 | Icon currentIcon; | ||
71 | int installingFrame; | 72 | int installingFrame; |
72 | const char* locale; | 73 | const char* locale; |
73 | bool rtl_locale; | 74 | bool rtl_locale; |
@@ -138,8 +139,6 @@ class ScreenRecoveryUI : public RecoveryUI { | |||
138 | void LoadBitmap(const char* filename, GRSurface** surface); | 139 | void LoadBitmap(const char* filename, GRSurface** surface); |
139 | void LoadBitmapArray(const char* filename, int* frames, int* fps, GRSurface*** surface); | 140 | void LoadBitmapArray(const char* filename, int* frames, int* fps, GRSurface*** surface); |
140 | void LoadLocalizedBitmap(const char* filename, GRSurface** surface); | 141 | void LoadLocalizedBitmap(const char* filename, GRSurface** surface); |
141 | protected: | ||
142 | Icon currentIcon; | ||
143 | }; | 142 | }; |
144 | 143 | ||
145 | #endif // RECOVERY_UI_H | 144 | #endif // RECOVERY_UI_H |