diff options
author | Alex Deymo | 2017-10-10 10:56:17 -0500 |
---|---|---|
committer | Alex Deymo | 2017-10-24 07:00:31 -0500 |
commit | fa188268e43ab75732a480d6b2ec748d9d0dbfae (patch) | |
tree | 9498a723d8c244df87b8fccff1b2fb3df1873ebd /tests/component | |
parent | 7a3fc2de8eb535637055a4a1c0063c5fbc101c4a (diff) | |
download | platform-bootable-recovery-fa188268e43ab75732a480d6b2ec748d9d0dbfae.tar.gz platform-bootable-recovery-fa188268e43ab75732a480d6b2ec748d9d0dbfae.tar.xz platform-bootable-recovery-fa188268e43ab75732a480d6b2ec748d9d0dbfae.zip |
Use SuffixArrayIndexInterface opaque type instead of the underlying data pointer.
bsdiff interface is changing such that it hides the suffix array
pointer from the public interface. This allows to use a different
suffix array data size depending on the input size, running much faster
in the normal case.
Bug: 34220646
Test: `make checkbuild`; Ran an incremental update generation on a non-A/B device.
Change-Id: I78e766da56cf28bc7774b8c8e58527bc11d919fb
Diffstat (limited to 'tests/component')
-rw-r--r-- | tests/component/updater_test.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tests/component/updater_test.cpp b/tests/component/updater_test.cpp index 2a0575a3..19653ec5 100644 --- a/tests/component/updater_test.cpp +++ b/tests/component/updater_test.cpp | |||
@@ -32,7 +32,7 @@ | |||
32 | #include <android-base/test_utils.h> | 32 | #include <android-base/test_utils.h> |
33 | #include <bootloader_message/bootloader_message.h> | 33 | #include <bootloader_message/bootloader_message.h> |
34 | #include <brotli/encode.h> | 34 | #include <brotli/encode.h> |
35 | #include <bsdiff.h> | 35 | #include <bsdiff/bsdiff.h> |
36 | #include <gtest/gtest.h> | 36 | #include <gtest/gtest.h> |
37 | #include <ziparchive/zip_archive.h> | 37 | #include <ziparchive/zip_archive.h> |
38 | #include <ziparchive/zip_writer.h> | 38 | #include <ziparchive/zip_writer.h> |