aboutsummaryrefslogtreecommitdiffstats
path: root/tests
diff options
context:
space:
mode:
authorTao Bao2017-10-06 09:43:41 -0500
committerTao Bao2017-10-09 16:07:54 -0500
commit1fc5bf353a8719d16fd9ba29a661d211bad4038f (patch)
tree644083a8406ab70e674040e460942d878fca5ab5 /tests
parent7a3fc2de8eb535637055a4a1c0063c5fbc101c4a (diff)
downloadplatform-bootable-recovery-1fc5bf353a8719d16fd9ba29a661d211bad4038f.tar.gz
platform-bootable-recovery-1fc5bf353a8719d16fd9ba29a661d211bad4038f.tar.xz
platform-bootable-recovery-1fc5bf353a8719d16fd9ba29a661d211bad4038f.zip
Revert "Revert "Move error_code.h into otautil.""
This reverts commit 26436d6d6010d5323349af7e119ff8f34f85c40c to re-land "Move error_code.h into otautil.". This way it stops requiring relative path ".." in LOCAL_C_INCLUDES (uncrypt and edify). Soong doesn't accept non-local ".." in "local_include_dirs". This CL needs to land with device-specific module changes (e.g. adding the dependency on libotautil). Test: lunch aosp_{angler,bullhead,dragon,fugu,sailfish}-userdebug; mmma bootable/recovery Change-Id: If193241801af2dae73eccd31ce57cd2b81c9fd96
Diffstat (limited to 'tests')
-rw-r--r--tests/component/updater_test.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/tests/component/updater_test.cpp b/tests/component/updater_test.cpp
index 2a0575a3..e35870dc 100644
--- a/tests/component/updater_test.cpp
+++ b/tests/component/updater_test.cpp
@@ -39,8 +39,8 @@
39 39
40#include "common/test_constants.h" 40#include "common/test_constants.h"
41#include "edify/expr.h" 41#include "edify/expr.h"
42#include "error_code.h"
43#include "otautil/SysUtil.h" 42#include "otautil/SysUtil.h"
43#include "otautil/error_code.h"
44#include "print_sha1.h" 44#include "print_sha1.h"
45#include "updater/blockimg.h" 45#include "updater/blockimg.h"
46#include "updater/install.h" 46#include "updater/install.h"