aboutsummaryrefslogtreecommitdiffstats
path: root/tests
diff options
context:
space:
mode:
authorTao Bao2017-10-13 16:54:12 -0500
committerTao Bao2017-10-16 13:28:18 -0500
commit45685820029fb191fe8509418df91a049227ea3a (patch)
tree4507a0c3c6de9d6106d3521e3aba46fb0b72c083 /tests
parentb4a8c6abd9a434c3494162b197cf4278179f4f68 (diff)
downloadplatform-bootable-recovery-45685820029fb191fe8509418df91a049227ea3a.tar.gz
platform-bootable-recovery-45685820029fb191fe8509418df91a049227ea3a.tar.xz
platform-bootable-recovery-45685820029fb191fe8509418df91a049227ea3a.zip
otautil: Move RangeSet implementation into rangeset.cpp.
Since it has grown much larger, users of the header shouldn't compile and carry their full copies. Also add missing header includes in imgdiff.cpp and imgdiff_test.cpp. Test: mmma bootable/recovery Test: recovery_unit_test; recovery_component_test; recovery_host_test Change-Id: I88ca54171765e5606ab0d61580fbc1ada578fd7d
Diffstat (limited to 'tests')
-rw-r--r--tests/component/imgdiff_test.cpp1
1 files changed, 1 insertions, 0 deletions
diff --git a/tests/component/imgdiff_test.cpp b/tests/component/imgdiff_test.cpp
index 161d58d4..bf591dae 100644
--- a/tests/component/imgdiff_test.cpp
+++ b/tests/component/imgdiff_test.cpp
@@ -24,6 +24,7 @@
24#include <android-base/file.h> 24#include <android-base/file.h>
25#include <android-base/memory.h> 25#include <android-base/memory.h>
26#include <android-base/stringprintf.h> 26#include <android-base/stringprintf.h>
27#include <android-base/strings.h>
27#include <android-base/test_utils.h> 28#include <android-base/test_utils.h>
28#include <applypatch/imgdiff.h> 29#include <applypatch/imgdiff.h>
29#include <applypatch/imgdiff_image.h> 30#include <applypatch/imgdiff_image.h>