diff options
author | David Zeuthen | 2017-05-08 12:41:28 -0500 |
---|---|---|
committer | David Zeuthen | 2017-05-24 13:14:11 -0500 |
commit | 8ed9738b62b075205a81489b01ec882520da183a (patch) | |
tree | 6944d37189d4e8d6bf1515d9d93742113ec99997 /tests | |
parent | 1f9808bd4856122924c9453d871d34fd777d5389 (diff) | |
download | platform-bootable-recovery-8ed9738b62b075205a81489b01ec882520da183a.tar.gz platform-bootable-recovery-8ed9738b62b075205a81489b01ec882520da183a.tar.xz platform-bootable-recovery-8ed9738b62b075205a81489b01ec882520da183a.zip |
update_verifier: Support AVB.
When using AVB, PRODUCT_SUPPORTS_VERITY is not set so check for
BOARD_ENABLE_AVB as well. Also AVB sets up the root filesystem as
'vroot' so map that to 'system' since this is what is
expected. Managed to test at least that the code is at least compiled
in:
$ fastboot --set-active=_a
Setting current slot to 'a'...
OKAY [ 0.023s]
finished. total time: 0.023s
$ fastboot reboot
rebooting...
finished. total time: 0.050s
$ adb wait-for-device
$ adb logcat |grep update_verifier
03-04 05:28:56.773 630 630 I /system/bin/update_verifier: Started with arg 1: nonencrypted
03-04 05:28:56.776 630 630 I /system/bin/update_verifier: Booting slot 0: isSlotMarkedSuccessful=0
03-04 05:28:56.776 630 630 W /system/bin/update_verifier: Failed to open /data/ota_package/care_map.txt: No such file or directory
03-04 05:28:56.788 630 630 I /system/bin/update_verifier: Marked slot 0 as booted successfully.
03-04 05:28:56.788 630 630 I /system/bin/update_verifier: Leaving update_verifier.
Bug: None
Test: Manually tested on device using AVB bootloader.
Change-Id: I13c0fe1cc5d0f397e36f5e62fcc05c8dfee5fd85
Diffstat (limited to 'tests')
-rw-r--r-- | tests/Android.mk | 4 | ||||
-rw-r--r-- | tests/component/update_verifier_test.cpp | 2 |
2 files changed, 5 insertions, 1 deletions
diff --git a/tests/Android.mk b/tests/Android.mk index 02a24012..4ee59b52 100644 --- a/tests/Android.mk +++ b/tests/Android.mk | |||
@@ -93,6 +93,10 @@ ifeq ($(PRODUCTS.$(INTERNAL_PRODUCT).PRODUCT_SUPPORTS_VERITY),true) | |||
93 | LOCAL_CFLAGS += -DPRODUCT_SUPPORTS_VERITY=1 | 93 | LOCAL_CFLAGS += -DPRODUCT_SUPPORTS_VERITY=1 |
94 | endif | 94 | endif |
95 | 95 | ||
96 | ifeq ($(BOARD_AVB_ENABLE),true) | ||
97 | LOCAL_CFLAGS += -DBOARD_AVB_ENABLE=1 | ||
98 | endif | ||
99 | |||
96 | LOCAL_MODULE := recovery_component_test | 100 | LOCAL_MODULE := recovery_component_test |
97 | LOCAL_COMPATIBILITY_SUITE := device-tests | 101 | LOCAL_COMPATIBILITY_SUITE := device-tests |
98 | LOCAL_C_INCLUDES := bootable/recovery | 102 | LOCAL_C_INCLUDES := bootable/recovery |
diff --git a/tests/component/update_verifier_test.cpp b/tests/component/update_verifier_test.cpp index 73b4478a..5fc7ef63 100644 --- a/tests/component/update_verifier_test.cpp +++ b/tests/component/update_verifier_test.cpp | |||
@@ -24,7 +24,7 @@ | |||
24 | class UpdateVerifierTest : public ::testing::Test { | 24 | class UpdateVerifierTest : public ::testing::Test { |
25 | protected: | 25 | protected: |
26 | void SetUp() override { | 26 | void SetUp() override { |
27 | #ifdef PRODUCT_SUPPORTS_VERITY | 27 | #if defined(PRODUCT_SUPPORTS_VERITY) || defined(BOARD_AVB_ENABLE) |
28 | verity_supported = true; | 28 | verity_supported = true; |
29 | #else | 29 | #else |
30 | verity_supported = false; | 30 | verity_supported = false; |