aboutsummaryrefslogtreecommitdiffstats
path: root/tools
diff options
context:
space:
mode:
authorTianjie Xu2016-08-03 12:59:11 -0500
committerandroid-build-merger2016-08-03 12:59:11 -0500
commit3e244dc301203cf77b2a92cd90177558957c7a97 (patch)
tree0b0f8c0fb679c7fb19cfe07f26c8b749ba86e21f /tools
parent717b49254b2e4154d52c149950dec88fd2093edf (diff)
parent61240f88ead5c68424eab72194641a2310e59c3b (diff)
downloadplatform-bootable-recovery-3e244dc301203cf77b2a92cd90177558957c7a97.tar.gz
platform-bootable-recovery-3e244dc301203cf77b2a92cd90177558957c7a97.tar.xz
platform-bootable-recovery-3e244dc301203cf77b2a92cd90177558957c7a97.zip
Merge "Further compress the text images with zopflipng"
am: 61240f88ea Change-Id: Ib3b28e84ee331a0e9d613d3761ff4d657c23088d
Diffstat (limited to 'tools')
-rw-r--r--tools/recovery_l10n/README.md2
1 files changed, 2 insertions, 0 deletions
diff --git a/tools/recovery_l10n/README.md b/tools/recovery_l10n/README.md
index bf41ff24..1554f661 100644
--- a/tools/recovery_l10n/README.md
+++ b/tools/recovery_l10n/README.md
@@ -25,6 +25,8 @@
25 * "pngcrush -c 0 ..." converts "text-out.png" into a 1-channel image, 25 * "pngcrush -c 0 ..." converts "text-out.png" into a 1-channel image,
26 which is accepted by Recovery. This also compresses the image file by 26 which is accepted by Recovery. This also compresses the image file by
27 ~60%. 27 ~60%.
28 * zopflipng could further compress the png files by ~10%, more details
29 in https://github.com/google/zopfli/blob/master/README.zopflipng
28 * If you're using other png compression tools, make sure the final text 30 * If you're using other png compression tools, make sure the final text
29 image works by running graphic tests under the recovery mode. 31 image works by running graphic tests under the recovery mode.
30 32