aboutsummaryrefslogtreecommitdiffstats
path: root/tools
diff options
context:
space:
mode:
authorTianjie Xu2016-08-03 13:01:35 -0500
committerandroid-build-merger2016-08-03 13:01:35 -0500
commit5a84cecd265f47b9e9ed74bdca507e32407d24d5 (patch)
tree81be63efaf17e035bf4ae6ec80088c21d66db0a2 /tools
parent73d3acf50e0750754d6b9258afe4916b2134ca7f (diff)
parent3e244dc301203cf77b2a92cd90177558957c7a97 (diff)
downloadplatform-bootable-recovery-5a84cecd265f47b9e9ed74bdca507e32407d24d5.tar.gz
platform-bootable-recovery-5a84cecd265f47b9e9ed74bdca507e32407d24d5.tar.xz
platform-bootable-recovery-5a84cecd265f47b9e9ed74bdca507e32407d24d5.zip
Merge "Further compress the text images with zopflipng" am: 61240f88ea
am: 3e244dc301 Change-Id: Id651a94190d91c508b55d3745816253160b84284
Diffstat (limited to 'tools')
-rw-r--r--tools/recovery_l10n/README.md2
1 files changed, 2 insertions, 0 deletions
diff --git a/tools/recovery_l10n/README.md b/tools/recovery_l10n/README.md
index bf41ff24..1554f661 100644
--- a/tools/recovery_l10n/README.md
+++ b/tools/recovery_l10n/README.md
@@ -25,6 +25,8 @@
25 * "pngcrush -c 0 ..." converts "text-out.png" into a 1-channel image, 25 * "pngcrush -c 0 ..." converts "text-out.png" into a 1-channel image,
26 which is accepted by Recovery. This also compresses the image file by 26 which is accepted by Recovery. This also compresses the image file by
27 ~60%. 27 ~60%.
28 * zopflipng could further compress the png files by ~10%, more details
29 in https://github.com/google/zopfli/blob/master/README.zopflipng
28 * If you're using other png compression tools, make sure the final text 30 * If you're using other png compression tools, make sure the final text
29 image works by running graphic tests under the recovery mode. 31 image works by running graphic tests under the recovery mode.
30 32