aboutsummaryrefslogtreecommitdiffstats
path: root/tools
diff options
context:
space:
mode:
authorTianjie Xu2016-08-03 13:11:54 -0500
committerandroid-build-merger2016-08-03 13:11:54 -0500
commita5dd2a452c9fab12996863cd407aa14c625a604e (patch)
tree6cac9fb89462bb08f8f00ce24a82a4e368f2231f /tools
parent9ee8133b53c26e4654a9cf7b08ffd92eb186d7de (diff)
parent8b369651756ff2886b136ea290947daa8b7b86fe (diff)
downloadplatform-bootable-recovery-a5dd2a452c9fab12996863cd407aa14c625a604e.tar.gz
platform-bootable-recovery-a5dd2a452c9fab12996863cd407aa14c625a604e.tar.xz
platform-bootable-recovery-a5dd2a452c9fab12996863cd407aa14c625a604e.zip
Merge "Further compress the text images with zopflipng" am: 61240f88ea am: 3e244dc301 am: 5a84cecd26
am: 8b36965175 Change-Id: I6aad408e27e8661a83c6d985d080c0ae8637eec9
Diffstat (limited to 'tools')
-rw-r--r--tools/recovery_l10n/README.md2
1 files changed, 2 insertions, 0 deletions
diff --git a/tools/recovery_l10n/README.md b/tools/recovery_l10n/README.md
index bf41ff24..1554f661 100644
--- a/tools/recovery_l10n/README.md
+++ b/tools/recovery_l10n/README.md
@@ -25,6 +25,8 @@
25 * "pngcrush -c 0 ..." converts "text-out.png" into a 1-channel image, 25 * "pngcrush -c 0 ..." converts "text-out.png" into a 1-channel image,
26 which is accepted by Recovery. This also compresses the image file by 26 which is accepted by Recovery. This also compresses the image file by
27 ~60%. 27 ~60%.
28 * zopflipng could further compress the png files by ~10%, more details
29 in https://github.com/google/zopfli/blob/master/README.zopflipng
28 * If you're using other png compression tools, make sure the final text 30 * If you're using other png compression tools, make sure the final text
29 image works by running graphic tests under the recovery mode. 31 image works by running graphic tests under the recovery mode.
30 32