aboutsummaryrefslogtreecommitdiffstats
path: root/ui.cpp
diff options
context:
space:
mode:
authorElliott Hughes2015-04-28 19:24:24 -0500
committerElliott Hughes2015-04-29 19:46:43 -0500
commit7bad7c4646ee8fd8d6e6ed0ffd3ddbb0c1b41a2f (patch)
treee2c357667b0e76e6fa5a43c7a7951c872c373e9c /ui.cpp
parent8c389e9c769c8632cf16c0794f1e84f49996077c (diff)
downloadplatform-bootable-recovery-7bad7c4646ee8fd8d6e6ed0ffd3ddbb0c1b41a2f.tar.gz
platform-bootable-recovery-7bad7c4646ee8fd8d6e6ed0ffd3ddbb0c1b41a2f.tar.xz
platform-bootable-recovery-7bad7c4646ee8fd8d6e6ed0ffd3ddbb0c1b41a2f.zip
Check all lseek calls succeed.
Also add missing TEMP_FAILURE_RETRYs on read, write, and lseek. Bug: http://b/20625546 Change-Id: I03b198e11c1921b35518ee2dd005a7cfcf4fd94b
Diffstat (limited to 'ui.cpp')
-rw-r--r--ui.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/ui.cpp b/ui.cpp
index dca325fe..1a0b079c 100644
--- a/ui.cpp
+++ b/ui.cpp
@@ -251,7 +251,7 @@ bool RecoveryUI::IsUsbConnected() {
251 251
252 char buf; 252 char buf;
253 // USB is connected if android_usb state is CONNECTED or CONFIGURED. 253 // USB is connected if android_usb state is CONNECTED or CONFIGURED.
254 int connected = (read(fd, &buf, 1) == 1) && (buf == 'C'); 254 int connected = (TEMP_FAILURE_RETRY(read(fd, &buf, 1)) == 1) && (buf == 'C');
255 if (close(fd) < 0) { 255 if (close(fd) < 0) {
256 printf("failed to close /sys/class/android_usb/android0/state: %s\n", 256 printf("failed to close /sys/class/android_usb/android0/state: %s\n",
257 strerror(errno)); 257 strerror(errno));