diff options
author | Tianjie Xu | 2016-04-28 20:06:26 -0500 |
---|---|---|
committer | Tianjie Xu | 2016-04-29 14:19:43 -0500 |
commit | 35926c4b89f9dc51f3e55ef03a61e4da6dcb34be (patch) | |
tree | 40b27d4d1fcd410295d64bc7a33002adb230ac6e /ui.h | |
parent | 343eb722ddd0146e5c752419b3ff9537cfa2d31d (diff) | |
download | platform-bootable-recovery-35926c4b89f9dc51f3e55ef03a61e4da6dcb34be.tar.gz platform-bootable-recovery-35926c4b89f9dc51f3e55ef03a61e4da6dcb34be.tar.xz platform-bootable-recovery-35926c4b89f9dc51f3e55ef03a61e4da6dcb34be.zip |
Add ability to show "installing security update"
Add a new command "--security" to boot commands. If this command is
observed as part of BCB, choose a different background text picture
for installing stage in recovery UI. As a result, users will see
"installing security update" instead of "installing system update"
when applying a security update package.
Bug: 27837319
Change-Id: I2e2253a124993ecc24804fa1ee0b918ac96837c5
Diffstat (limited to 'ui.h')
-rw-r--r-- | ui.h | 1 |
1 files changed, 1 insertions, 0 deletions
@@ -39,6 +39,7 @@ class RecoveryUI { | |||
39 | // Set the overall recovery state ("background image"). | 39 | // Set the overall recovery state ("background image"). |
40 | enum Icon { NONE, INSTALLING_UPDATE, ERASING, NO_COMMAND, ERROR }; | 40 | enum Icon { NONE, INSTALLING_UPDATE, ERASING, NO_COMMAND, ERROR }; |
41 | virtual void SetBackground(Icon icon) = 0; | 41 | virtual void SetBackground(Icon icon) = 0; |
42 | virtual void SetSystemUpdateText(bool security_update) = 0; | ||
42 | 43 | ||
43 | // --- progress indicator --- | 44 | // --- progress indicator --- |
44 | enum ProgressType { EMPTY, INDETERMINATE, DETERMINATE }; | 45 | enum ProgressType { EMPTY, INDETERMINATE, DETERMINATE }; |