diff options
author | Elliott Hughes | 2015-04-10 12:01:53 -0500 |
---|---|---|
committer | Elliott Hughes | 2015-04-10 12:01:53 -0500 |
commit | ec28340cf3af1029a00db1c83d78d14e8798e245 (patch) | |
tree | 9cd50e1cce726c3a32b440012f09d63825cfcbee /ui.h | |
parent | 18eaa0cfe7aa775546369de829a1ff3049cf82a5 (diff) | |
download | platform-bootable-recovery-ec28340cf3af1029a00db1c83d78d14e8798e245.tar.gz platform-bootable-recovery-ec28340cf3af1029a00db1c83d78d14e8798e245.tar.xz platform-bootable-recovery-ec28340cf3af1029a00db1c83d78d14e8798e245.zip |
Move "Mount /system" to the main menu.
Everyone's adding secret key combinations for this anyway, and it's
very useful when debugging.
Change-Id: Iad549452b872a7af963dd649f283ebcd3ea24234
Diffstat (limited to 'ui.h')
-rw-r--r-- | ui.h | 3 |
1 files changed, 1 insertions, 2 deletions
@@ -81,7 +81,7 @@ class RecoveryUI { | |||
81 | // Return value indicates whether an immediate operation should be | 81 | // Return value indicates whether an immediate operation should be |
82 | // triggered (toggling the display, rebooting the device), or if | 82 | // triggered (toggling the display, rebooting the device), or if |
83 | // the key should be enqueued for use by the main thread. | 83 | // the key should be enqueued for use by the main thread. |
84 | enum KeyAction { ENQUEUE, TOGGLE, REBOOT, IGNORE, MOUNT_SYSTEM }; | 84 | enum KeyAction { ENQUEUE, TOGGLE, REBOOT, IGNORE }; |
85 | virtual KeyAction CheckKey(int key); | 85 | virtual KeyAction CheckKey(int key); |
86 | 86 | ||
87 | // Called immediately before each call to CheckKey(), tell you if | 87 | // Called immediately before each call to CheckKey(), tell you if |
@@ -134,7 +134,6 @@ private: | |||
134 | int rel_sum; | 134 | int rel_sum; |
135 | 135 | ||
136 | int consecutive_power_keys; | 136 | int consecutive_power_keys; |
137 | int consecutive_alternate_keys; | ||
138 | int last_key; | 137 | int last_key; |
139 | 138 | ||
140 | typedef struct { | 139 | typedef struct { |