aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTao Bao2017-01-16 23:16:58 -0600
committerTao Bao2017-01-16 23:28:18 -0600
commit0ecbd76b220ba6f3d02fa028b9c6481f7fb5c089 (patch)
tree9f8c0d4ad683e77dcbb0f3e6a14970462b9b4ba5 /wear_ui.cpp
parentebb4e96a716824d54be9469b7a638ad4b15ca224 (diff)
downloadplatform-bootable-recovery-0ecbd76b220ba6f3d02fa028b9c6481f7fb5c089.tar.gz
platform-bootable-recovery-0ecbd76b220ba6f3d02fa028b9c6481f7fb5c089.tar.xz
platform-bootable-recovery-0ecbd76b220ba6f3d02fa028b9c6481f7fb5c089.zip
minui: Export minui/minui.h.
For libminui static and shared libraries. Test: build Change-Id: Ib30dc5e2ef4a3c8b3ca3a0cec68cb65e229a0c16
Diffstat (limited to 'wear_ui.cpp')
-rw-r--r--wear_ui.cpp8
1 files changed, 5 insertions, 3 deletions
diff --git a/wear_ui.cpp b/wear_ui.cpp
index b4c63a5a..6c028655 100644
--- a/wear_ui.cpp
+++ b/wear_ui.cpp
@@ -30,11 +30,13 @@
30#include <string> 30#include <string>
31#include <vector> 31#include <vector>
32 32
33#include <android-base/properties.h>
34#include <android-base/strings.h>
35#include <android-base/stringprintf.h>
36#include <minui/minui.h>
37
33#include "common.h" 38#include "common.h"
34#include "device.h" 39#include "device.h"
35#include "android-base/properties.h"
36#include "android-base/strings.h"
37#include "android-base/stringprintf.h"
38 40
39// There's only (at most) one of these objects, and global callbacks 41// There's only (at most) one of these objects, and global callbacks
40// (for pthread_create, and the input event system) need to find it, 42// (for pthread_create, and the input event system) need to find it,