aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTao Bao2015-12-11 17:18:51 -0600
committerTao Bao2015-12-16 13:35:52 -0600
commitb723f4f38f53a38502abb1a63165ac0749bc9cd9 (patch)
treec311d658de7ac03080583b24e9157cc6f502f1b4 /wear_ui.cpp
parent4e72d1a81e2194caf101dc8633858efaa9bdb39b (diff)
downloadplatform-bootable-recovery-b723f4f38f53a38502abb1a63165ac0749bc9cd9.tar.gz
platform-bootable-recovery-b723f4f38f53a38502abb1a63165ac0749bc9cd9.tar.xz
platform-bootable-recovery-b723f4f38f53a38502abb1a63165ac0749bc9cd9.zip
res: Embed FPS into icon_installing.png.
We allow vendor-specific icon installing image but have defined private animation_fps that can't be overridden. This CL changes the image generator to optionally embed FPS (otherwise use the default value of 20) into the generated image. For wear devices, they are using individual images instead of the interlaced one. Change the animation_fps from private to protected so that it can be customized. Bug: 26009230 Change-Id: I9fbf64ec717029d4c54f72316f6cb079e8dbfb5e
Diffstat (limited to 'wear_ui.cpp')
-rw-r--r--wear_ui.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/wear_ui.cpp b/wear_ui.cpp
index 3ee38e8a..50aeb384 100644
--- a/wear_ui.cpp
+++ b/wear_ui.cpp
@@ -61,10 +61,10 @@ WearRecoveryUI::WearRecoveryUI() :
61 menu_unusable_rows(0), 61 menu_unusable_rows(0),
62 intro_frames(22), 62 intro_frames(22),
63 loop_frames(60), 63 loop_frames(60),
64 animation_fps(30),
64 currentIcon(NONE), 65 currentIcon(NONE),
65 intro_done(false), 66 intro_done(false),
66 current_frame(0), 67 current_frame(0),
67 animation_fps(30),
68 rtl_locale(false), 68 rtl_locale(false),
69 progressBarType(EMPTY), 69 progressBarType(EMPTY),
70 progressScopeStart(0), 70 progressScopeStart(0),