diff options
author | Tao Bao | 2017-08-11 15:50:24 -0500 |
---|---|---|
committer | Tao Bao | 2017-08-11 15:53:58 -0500 |
commit | eea3af3f911d36ac1a82a9fb95d24912cc07e3b1 (patch) | |
tree | ab72b478fbfe1b123f48cf06fb1c2096c02412d8 /wear_ui.h | |
parent | 0470ceea381775b09eee931858c3320be88cc637 (diff) | |
download | platform-bootable-recovery-eea3af3f911d36ac1a82a9fb95d24912cc07e3b1.tar.gz platform-bootable-recovery-eea3af3f911d36ac1a82a9fb95d24912cc07e3b1.tar.xz platform-bootable-recovery-eea3af3f911d36ac1a82a9fb95d24912cc07e3b1.zip |
wear_ui: Expose menu_unusable_rows via Makefile var.
This variable is useful on small screens (e.g. on watches) to handle
long menus. We should have better way to handle this value smartly.
Prior to that, expose the value to be overridable by using the generic
wearable UI module (librecovery_ui_wear).
Bug: 64307776
Test: Define the variable, build and boot into recovery image and check
the UI menu.
Change-Id: I5d7a6baa8bb4cc852bfcc2a7b3cc9686c1c8817e
Diffstat (limited to 'wear_ui.h')
-rw-r--r-- | wear_ui.h | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -46,7 +46,7 @@ class WearRecoveryUI : public ScreenRecoveryUI { | |||
46 | 46 | ||
47 | // Unusable rows when displaying the recovery menu, including the lines for headers (Android | 47 | // Unusable rows when displaying the recovery menu, including the lines for headers (Android |
48 | // Recovery, build id and etc) and the bottom lines that may otherwise go out of the screen. | 48 | // Recovery, build id and etc) and the bottom lines that may otherwise go out of the screen. |
49 | int menu_unusable_rows; | 49 | const int kMenuUnusableRows; |
50 | 50 | ||
51 | int GetProgressBaseline() const override; | 51 | int GetProgressBaseline() const override; |
52 | 52 | ||