diff options
-rw-r--r-- | applypatch/applypatch.cpp | 18 | ||||
-rw-r--r-- | applypatch/include/applypatch/applypatch.h | 2 |
2 files changed, 3 insertions, 17 deletions
diff --git a/applypatch/applypatch.cpp b/applypatch/applypatch.cpp index 41a72eb1..04b964b1 100644 --- a/applypatch/applypatch.cpp +++ b/applypatch/applypatch.cpp | |||
@@ -58,12 +58,13 @@ int LoadFileContents(const char* filename, FileContents* file) { | |||
58 | return LoadPartitionContents(filename, file); | 58 | return LoadPartitionContents(filename, file); |
59 | } | 59 | } |
60 | 60 | ||
61 | if (stat(filename, &file->st) == -1) { | 61 | struct stat sb; |
62 | if (stat(filename, &sb) == -1) { | ||
62 | printf("failed to stat \"%s\": %s\n", filename, strerror(errno)); | 63 | printf("failed to stat \"%s\": %s\n", filename, strerror(errno)); |
63 | return -1; | 64 | return -1; |
64 | } | 65 | } |
65 | 66 | ||
66 | std::vector<unsigned char> data(file->st.st_size); | 67 | std::vector<unsigned char> data(sb.st_size); |
67 | unique_file f(ota_fopen(filename, "rb")); | 68 | unique_file f(ota_fopen(filename, "rb")); |
68 | if (!f) { | 69 | if (!f) { |
69 | printf("failed to open \"%s\": %s\n", filename, strerror(errno)); | 70 | printf("failed to open \"%s\": %s\n", filename, strerror(errno)); |
@@ -180,10 +181,6 @@ static int LoadPartitionContents(const std::string& filename, FileContents* file | |||
180 | 181 | ||
181 | buffer.resize(buffer_size); | 182 | buffer.resize(buffer_size); |
182 | file->data = std::move(buffer); | 183 | file->data = std::move(buffer); |
183 | // Fake some stat() info. | ||
184 | file->st.st_mode = 0644; | ||
185 | file->st.st_uid = 0; | ||
186 | file->st.st_gid = 0; | ||
187 | 184 | ||
188 | return 0; | 185 | return 0; |
189 | } | 186 | } |
@@ -212,15 +209,6 @@ int SaveFileContents(const char* filename, const FileContents* file) { | |||
212 | return -1; | 209 | return -1; |
213 | } | 210 | } |
214 | 211 | ||
215 | if (chmod(filename, file->st.st_mode) != 0) { | ||
216 | printf("chmod of \"%s\" failed: %s\n", filename, strerror(errno)); | ||
217 | return -1; | ||
218 | } | ||
219 | if (chown(filename, file->st.st_uid, file->st.st_gid) != 0) { | ||
220 | printf("chown of \"%s\" failed: %s\n", filename, strerror(errno)); | ||
221 | return -1; | ||
222 | } | ||
223 | |||
224 | return 0; | 212 | return 0; |
225 | } | 213 | } |
226 | 214 | ||
diff --git a/applypatch/include/applypatch/applypatch.h b/applypatch/include/applypatch/applypatch.h index 6d7ffd78..c8ad9150 100644 --- a/applypatch/include/applypatch/applypatch.h +++ b/applypatch/include/applypatch/applypatch.h | |||
@@ -18,7 +18,6 @@ | |||
18 | #define _APPLYPATCH_H | 18 | #define _APPLYPATCH_H |
19 | 19 | ||
20 | #include <stdint.h> | 20 | #include <stdint.h> |
21 | #include <sys/stat.h> | ||
22 | 21 | ||
23 | #include <functional> | 22 | #include <functional> |
24 | #include <memory> | 23 | #include <memory> |
@@ -33,7 +32,6 @@ struct Value; | |||
33 | struct FileContents { | 32 | struct FileContents { |
34 | uint8_t sha1[SHA_DIGEST_LENGTH]; | 33 | uint8_t sha1[SHA_DIGEST_LENGTH]; |
35 | std::vector<unsigned char> data; | 34 | std::vector<unsigned char> data; |
36 | struct stat st; | ||
37 | }; | 35 | }; |
38 | 36 | ||
39 | // When there isn't enough room on the target filesystem to hold the patched version of the file, | 37 | // When there isn't enough room on the target filesystem to hold the patched version of the file, |