aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'applypatch/include/applypatch/imgdiff_image.h')
-rw-r--r--applypatch/include/applypatch/imgdiff_image.h5
1 files changed, 3 insertions, 2 deletions
diff --git a/applypatch/include/applypatch/imgdiff_image.h b/applypatch/include/applypatch/imgdiff_image.h
index 0f74420f..08480723 100644
--- a/applypatch/include/applypatch/imgdiff_image.h
+++ b/applypatch/include/applypatch/imgdiff_image.h
@@ -265,8 +265,9 @@ class ZipModeImage : public Image {
265 std::vector<SortedRangeSet>& split_src_ranges, 265 std::vector<SortedRangeSet>& split_src_ranges,
266 size_t total_tgt_size); 266 size_t total_tgt_size);
267 // Construct the dummy split images based on the chunks info and source ranges; and move them into 267 // Construct the dummy split images based on the chunks info and source ranges; and move them into
268 // the given vectors. 268 // the given vectors. Return true if we add a new split image into |split_tgt_images|, and
269 static void AddSplitImageFromChunkList(const ZipModeImage& tgt_image, 269 // false otherwise.
270 static bool AddSplitImageFromChunkList(const ZipModeImage& tgt_image,
270 const ZipModeImage& src_image, 271 const ZipModeImage& src_image,
271 const SortedRangeSet& split_src_ranges, 272 const SortedRangeSet& split_src_ranges,
272 const std::vector<ImageChunk>& split_tgt_chunks, 273 const std::vector<ImageChunk>& split_tgt_chunks,