diff options
Diffstat (limited to 'device.h')
-rw-r--r-- | device.h | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -21,7 +21,7 @@ | |||
21 | 21 | ||
22 | class Device { | 22 | class Device { |
23 | public: | 23 | public: |
24 | Device(RecoveryUI* ui) : ui_(ui) { } | 24 | explicit Device(RecoveryUI* ui) : ui_(ui) { } |
25 | virtual ~Device() { } | 25 | virtual ~Device() { } |
26 | 26 | ||
27 | // Called to obtain the UI object that should be used to display | 27 | // Called to obtain the UI object that should be used to display |