diff options
Diffstat (limited to 'edify/Android.mk')
-rw-r--r-- | edify/Android.mk | 53 |
1 files changed, 0 insertions, 53 deletions
diff --git a/edify/Android.mk b/edify/Android.mk deleted file mode 100644 index 527698e6..00000000 --- a/edify/Android.mk +++ /dev/null | |||
@@ -1,53 +0,0 @@ | |||
1 | # Copyright 2009 The Android Open Source Project | ||
2 | # | ||
3 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
4 | # you may not use this file except in compliance with the License. | ||
5 | # You may obtain a copy of the License at | ||
6 | # | ||
7 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
8 | # | ||
9 | # Unless required by applicable law or agreed to in writing, software | ||
10 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
11 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
12 | # See the License for the specific language governing permissions and | ||
13 | # limitations under the License. | ||
14 | |||
15 | LOCAL_PATH := $(call my-dir) | ||
16 | |||
17 | edify_src_files := \ | ||
18 | lexer.ll \ | ||
19 | parser.yy \ | ||
20 | expr.cpp | ||
21 | |||
22 | # | ||
23 | # Build the device-side library (static library) | ||
24 | # | ||
25 | include $(CLEAR_VARS) | ||
26 | |||
27 | LOCAL_SRC_FILES := $(edify_src_files) | ||
28 | |||
29 | LOCAL_CFLAGS := -Wall -Werror | ||
30 | LOCAL_CPPFLAGS := -Wno-unused-parameter | ||
31 | LOCAL_CPPFLAGS += -Wno-deprecated-register | ||
32 | LOCAL_MODULE := libedify | ||
33 | LOCAL_STATIC_LIBRARIES += \ | ||
34 | libotautil \ | ||
35 | libbase | ||
36 | |||
37 | include $(BUILD_STATIC_LIBRARY) | ||
38 | |||
39 | # | ||
40 | # Build the host-side library (static library) | ||
41 | # | ||
42 | include $(CLEAR_VARS) | ||
43 | |||
44 | LOCAL_SRC_FILES := $(edify_src_files) | ||
45 | |||
46 | LOCAL_CFLAGS := -Wall -Werror | ||
47 | LOCAL_CPPFLAGS := -Wno-unused-parameter | ||
48 | LOCAL_CPPFLAGS += -Wno-deprecated-register | ||
49 | LOCAL_MODULE := libedify | ||
50 | LOCAL_C_INCLUDES += $(LOCAL_PATH)/.. | ||
51 | LOCAL_STATIC_LIBRARIES += libbase | ||
52 | |||
53 | include $(BUILD_HOST_STATIC_LIBRARY) | ||