diff options
Diffstat (limited to 'install.cpp')
-rw-r--r-- | install.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/install.cpp b/install.cpp index 507161c2..74d1a68b 100644 --- a/install.cpp +++ b/install.cpp | |||
@@ -653,7 +653,7 @@ int install_package(const std::string& path, bool* wipe_cache, const std::string | |||
653 | std::chrono::duration<double> duration = std::chrono::system_clock::now() - start; | 653 | std::chrono::duration<double> duration = std::chrono::system_clock::now() - start; |
654 | int time_total = static_cast<int>(duration.count()); | 654 | int time_total = static_cast<int>(duration.count()); |
655 | 655 | ||
656 | bool has_cache = volume_for_path("/cache") != nullptr; | 656 | bool has_cache = volume_for_mount_point("/cache") != nullptr; |
657 | // Skip logging the uncrypt_status on devices without /cache. | 657 | // Skip logging the uncrypt_status on devices without /cache. |
658 | if (has_cache) { | 658 | if (has_cache) { |
659 | static constexpr const char* UNCRYPT_STATUS = "/cache/recovery/uncrypt_status"; | 659 | static constexpr const char* UNCRYPT_STATUS = "/cache/recovery/uncrypt_status"; |