aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'install.cpp')
-rw-r--r--install.cpp2
1 files changed, 1 insertions, 1 deletions
diff --git a/install.cpp b/install.cpp
index 01b839ff..427bea1a 100644
--- a/install.cpp
+++ b/install.cpp
@@ -377,7 +377,7 @@ install_package(const char* path, bool* wipe_cache, const char* install_file,
377 std::string uncrypt_status; 377 std::string uncrypt_status;
378 if (!android::base::ReadFileToString(UNCRYPT_STATUS, &uncrypt_status)) { 378 if (!android::base::ReadFileToString(UNCRYPT_STATUS, &uncrypt_status)) {
379 PLOG(WARNING) << "failed to read uncrypt status"; 379 PLOG(WARNING) << "failed to read uncrypt status";
380 } else if (!android::base::StartsWith(uncrypt_status, "uncrypt_time:")) { 380 } else if (!android::base::StartsWith(uncrypt_status, "uncrypt_:")) {
381 PLOG(WARNING) << "corrupted uncrypt_status: " << uncrypt_status; 381 PLOG(WARNING) << "corrupted uncrypt_status: " << uncrypt_status;
382 } else { 382 } else {
383 log_buffer.push_back(android::base::Trim(uncrypt_status)); 383 log_buffer.push_back(android::base::Trim(uncrypt_status));