diff options
Diffstat (limited to 'otautil/ThermalUtil.cpp')
-rw-r--r-- | otautil/ThermalUtil.cpp | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/otautil/ThermalUtil.cpp b/otautil/ThermalUtil.cpp index 13d36432..5d9bd45c 100644 --- a/otautil/ThermalUtil.cpp +++ b/otautil/ThermalUtil.cpp | |||
@@ -14,7 +14,7 @@ | |||
14 | * limitations under the License. | 14 | * limitations under the License. |
15 | */ | 15 | */ |
16 | 16 | ||
17 | #include "ThermalUtil.h" | 17 | #include "otautil/ThermalUtil.h" |
18 | 18 | ||
19 | #include <dirent.h> | 19 | #include <dirent.h> |
20 | #include <stdio.h> | 20 | #include <stdio.h> |
@@ -77,4 +77,4 @@ int GetMaxValueFromThermalZone() { | |||
77 | } | 77 | } |
78 | LOG(INFO) << "current maximum temperature: " << max_temperature; | 78 | LOG(INFO) << "current maximum temperature: " << max_temperature; |
79 | return max_temperature; | 79 | return max_temperature; |
80 | } \ No newline at end of file | 80 | } |