diff options
Diffstat (limited to 'otautil/include/otautil/ThermalUtil.h')
-rw-r--r-- | otautil/include/otautil/ThermalUtil.h | 24 |
1 files changed, 24 insertions, 0 deletions
diff --git a/otautil/include/otautil/ThermalUtil.h b/otautil/include/otautil/ThermalUtil.h new file mode 100644 index 00000000..43ab5594 --- /dev/null +++ b/otautil/include/otautil/ThermalUtil.h | |||
@@ -0,0 +1,24 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef OTAUTIL_THERMALUTIL_H | ||
18 | #define OTAUTIL_THERMALUTIL_H | ||
19 | |||
20 | // We can find the temperature reported by all sensors in /sys/class/thermal/thermal_zone*/temp. | ||
21 | // Their values are in millidegree Celsius; and we will log the maximum one. | ||
22 | int GetMaxValueFromThermalZone(); | ||
23 | |||
24 | #endif // OTAUTIL_THERMALUTIL_H | ||