aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'recovery.cpp')
-rw-r--r--recovery.cpp5
1 files changed, 5 insertions, 0 deletions
diff --git a/recovery.cpp b/recovery.cpp
index d037b797..076b4492 100644
--- a/recovery.cpp
+++ b/recovery.cpp
@@ -1191,6 +1191,11 @@ static Device::BuiltinAction prompt_and_wait(Device* device, int status) {
1191 run_graphics_test(); 1191 run_graphics_test();
1192 break; 1192 break;
1193 1193
1194 case Device::RUN_LOCALE_TEST: {
1195 ScreenRecoveryUI* screen_ui = static_cast<ScreenRecoveryUI*>(ui);
1196 screen_ui->CheckBackgroundTextImages(locale);
1197 break;
1198 }
1194 case Device::MOUNT_SYSTEM: 1199 case Device::MOUNT_SYSTEM:
1195 // For a system image built with the root directory (i.e. system_root_image == "true"), we 1200 // For a system image built with the root directory (i.e. system_root_image == "true"), we
1196 // mount it to /system_root, and symlink /system to /system_root/system to make adb shell 1201 // mount it to /system_root, and symlink /system to /system_root/system to make adb shell