diff options
Diffstat (limited to 'screen_ui.h')
-rw-r--r-- | screen_ui.h | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/screen_ui.h b/screen_ui.h index df7cc25b..62dda755 100644 --- a/screen_ui.h +++ b/screen_ui.h | |||
@@ -84,6 +84,9 @@ class ScreenRecoveryUI : public RecoveryUI { | |||
84 | const int kMarginWidth; | 84 | const int kMarginWidth; |
85 | const int kMarginHeight; | 85 | const int kMarginHeight; |
86 | 86 | ||
87 | // Number of frames per sec (default: 30) for both parts of the animation. | ||
88 | const int kAnimationFps; | ||
89 | |||
87 | // The scale factor from dp to pixels. 1.0 for mdpi, 4.0 for xxxhdpi. | 90 | // The scale factor from dp to pixels. 1.0 for mdpi, 4.0 for xxxhdpi. |
88 | const float density_; | 91 | const float density_; |
89 | 92 | ||
@@ -141,9 +144,6 @@ class ScreenRecoveryUI : public RecoveryUI { | |||
141 | size_t current_frame; | 144 | size_t current_frame; |
142 | bool intro_done; | 145 | bool intro_done; |
143 | 146 | ||
144 | // Number of frames per sec (default: 30) for both parts of the animation. | ||
145 | int animation_fps; | ||
146 | |||
147 | int stage, max_stage; | 147 | int stage, max_stage; |
148 | 148 | ||
149 | int char_width_; | 149 | int char_width_; |