diff options
Diffstat (limited to 'wear_ui.cpp')
-rw-r--r-- | wear_ui.cpp | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/wear_ui.cpp b/wear_ui.cpp index 11e5a716..bdb0ef00 100644 --- a/wear_ui.cpp +++ b/wear_ui.cpp | |||
@@ -209,10 +209,12 @@ bool WearRecoveryUI::Init() { | |||
209 | return false; | 209 | return false; |
210 | } | 210 | } |
211 | 211 | ||
212 | LoadBitmap("icon_installing", &backgroundIcon[INSTALLING_UPDATE]); | ||
213 | backgroundIcon[ERASING] = backgroundIcon[INSTALLING_UPDATE]; | ||
214 | LoadBitmap("icon_error", &backgroundIcon[ERROR]); | 212 | LoadBitmap("icon_error", &backgroundIcon[ERROR]); |
215 | backgroundIcon[NO_COMMAND] = backgroundIcon[ERROR]; | 213 | backgroundIcon[NO_COMMAND] = backgroundIcon[ERROR]; |
214 | |||
215 | // This leaves backgroundIcon[INSTALLING_UPDATE] and backgroundIcon[ERASING] | ||
216 | // as NULL which is fine since draw_background_locked() doesn't use them. | ||
217 | |||
216 | return true; | 218 | return true; |
217 | } | 219 | } |
218 | 220 | ||