diff options
Diffstat (limited to 'wear_ui.cpp')
-rw-r--r-- | wear_ui.cpp | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/wear_ui.cpp b/wear_ui.cpp index e078134c..17889076 100644 --- a/wear_ui.cpp +++ b/wear_ui.cpp | |||
@@ -30,7 +30,7 @@ | |||
30 | #include "common.h" | 30 | #include "common.h" |
31 | #include "device.h" | 31 | #include "device.h" |
32 | #include "wear_ui.h" | 32 | #include "wear_ui.h" |
33 | #include "cutils/properties.h" | 33 | #include "android-base/properties.h" |
34 | #include "android-base/strings.h" | 34 | #include "android-base/strings.h" |
35 | #include "android-base/stringprintf.h" | 35 | #include "android-base/stringprintf.h" |
36 | 36 | ||
@@ -160,8 +160,8 @@ void WearRecoveryUI::draw_screen_locked() | |||
160 | int y = outer_height; | 160 | int y = outer_height; |
161 | int x = outer_width; | 161 | int x = outer_width; |
162 | if (show_menu) { | 162 | if (show_menu) { |
163 | char recovery_fingerprint[PROPERTY_VALUE_MAX]; | 163 | std::string recovery_fingerprint = |
164 | property_get("ro.bootimage.build.fingerprint", recovery_fingerprint, ""); | 164 | android::base::GetProperty("ro.bootimage.build.fingerprint", ""); |
165 | SetColor(HEADER); | 165 | SetColor(HEADER); |
166 | DrawTextLine(x + 4, &y, "Android Recovery", true); | 166 | DrawTextLine(x + 4, &y, "Android Recovery", true); |
167 | for (auto& chunk: android::base::Split(recovery_fingerprint, ":")) { | 167 | for (auto& chunk: android::base::Split(recovery_fingerprint, ":")) { |