aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "StartsWith allows a std::string prefix now."android-wear-8.0.0_r1Treehugger Robot2017-12-202-2/+2
|\
| * StartsWith allows a std::string prefix now.Elliott Hughes2017-12-202-2/+2
|/
* Merge "Let update_verifier work on non-AB update devices"Isaac Chen2017-12-131-0/+9
|\
| * Let update_verifier work on non-AB update devicesIsaac Chen2017-12-131-0/+9
|/
* Merge "applypatch: Remove the 'st' field from FileContents."Tao Bao2017-12-092-17/+3
|\
| * applypatch: Remove the 'st' field from FileContents.Tao Bao2017-12-072-17/+3
* | Merge "add sload.f2fs for recovery format"Jaegeuk Kim2017-12-073-7/+23
|\ \ | |/ |/|
| * add sload.f2fs for recovery formatJaegeuk Kim2017-12-043-7/+23
* | Merge "Add a /bin symlink for consistency."Elliott Hughes2017-12-071-0/+1
|\ \
| * | Add a /bin symlink for consistency.Elliott Hughes2017-12-061-0/+1
* | | Merge "Detect interrupted update due to power off"Tianjie Xu2017-11-302-269/+302
|\ \ \ | | |/ | |/|
| * | Merge "Detect interrupted update due to power off"Treehugger Robot2017-11-302-269/+302
| |\ \ | | |/ | |/|
| | * Detect interrupted update due to power offTianjie Xu2017-11-302-269/+302
| |/
* | Merge "root: Fix an issue when volume length from fs_mgr is negative."Jin Qian2017-11-201-4/+7
|\|
| * Merge "root: Fix an issue when volume length from fs_mgr is negative."android-o-mr1-iot-preview-6Treehugger Robot2017-11-201-4/+7
| |\
| | * root: Fix an issue when volume length from fs_mgr is negative.Jin Qian2017-11-181-4/+7
* | | Merge "Add libbrotli as a dependency when building applypatch binary"Tianjie Xu2017-11-171-0/+1
|\| |
| * | Merge "Add libbrotli as a dependency when building applypatch binary"Tianjie Xu2017-11-171-0/+1
| |\ \
| | * | Add libbrotli as a dependency when building applypatch binaryTianjie Xu2017-11-031-0/+1
* | | | Merge "Switch imgdiff to libbase logging"Tianjie Xu2017-11-162-97/+109
|\| | |
| * | | Merge "Switch imgdiff to libbase logging"Tianjie Xu2017-11-162-97/+109
| |\ \ \
| | * | | Switch imgdiff to libbase loggingTianjie Xu2017-11-162-97/+109
* | | | | Merge "minadbd: Remove two warning options."Tao Bao2017-11-151-3/+1
|\| | | |
| * | | | Merge "minadbd: Remove two warning options."Tao Bao2017-11-151-3/+1
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | minadbd: Remove two warning options.Tao Bao2017-11-151-3/+1
| |/ / /
* | | | Merge "recovery: format f2fs with encrypt/quota"Jaegeuk Kim2017-11-132-5/+13
|\| | |
| * | | Merge "recovery: format f2fs with encrypt/quota"Treehugger Robot2017-11-132-5/+13
| |\ \ \
| | * | | recovery: format f2fs with encrypt/quotaJaegeuk Kim2017-11-132-5/+13
| |/ / /
* | | | Merge "applypatch: Change the patch parameter to const Value& in Apply{BSDiff...Tao Bao2017-11-105-47/+49
|\| | |
| * | | Merge "applypatch: Change the patch parameter to const Value& in Apply{BSDiff...Tao Bao2017-11-105-47/+49
| |\ \ \
| | * | | applypatch: Change the patch parameter to const Value& in Apply{BSDiff,Image}...Tao Bao2017-11-105-47/+49
* | | | | Merge "Include bspatch.h from bsdiff/"Alex Deymo2017-11-101-1/+1
|\| | | |
| * | | | Merge "Include bspatch.h from bsdiff/"Alex Deymo2017-11-101-1/+1
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Include bspatch.h from bsdiff/Alex Deymo2017-11-081-1/+1
| | | |/ | | |/|
* | | | Merge "uncrypt: Move to Soong."Tao Bao2017-11-094-32/+40
|\| | |
| * | | Merge "uncrypt: Move to Soong."Tao Bao2017-11-094-32/+40
| |\ \ \
| | * | | uncrypt: Move to Soong.Tao Bao2017-11-094-32/+40
| |/ / /
* | | | Merge "Load-balancing update_verifier worker threads."Tao Bao2017-11-095-27/+154
|\| | |
| * | | Merge "Load-balancing update_verifier worker threads."Treehugger Robot2017-11-095-27/+154
| |\ \ \ | | |/ / | |/| |
| | * | Load-balancing update_verifier worker threads.Tao Bao2017-11-095-27/+154
| |/ /
* | | Merge "otautil: Remove the aborts in RangeSet::Parse()."Tao Bao2017-11-074-55/+170
|\| |
| * | Merge "otautil: Remove the aborts in RangeSet::Parse()."Tao Bao2017-11-074-55/+170
| |\ \
| | * | otautil: Remove the aborts in RangeSet::Parse().Tao Bao2017-11-074-55/+170
* | | | Merge "Switch to bionic gtest in bootable/recovery"Tianjie Xu2017-11-0610-275/+188
|\| | |
| * | | Merge "Switch to bionic gtest in bootable/recovery"Tianjie Xu2017-11-0610-275/+188
| |\ \ \ | | |/ / | |/| |
| | * | Switch to bionic gtest in bootable/recoveryTianjie Xu2017-11-0310-275/+188
| | |/
* | | Merge "Clean up fuse_sideload and add a testcase."Tao Bao2017-11-047-387/+409
|\| |
| * | Merge "Clean up fuse_sideload and add a testcase."Tao Bao2017-11-047-387/+409
| |\ \
| | * | Clean up fuse_sideload and add a testcase.Tao Bao2017-11-037-387/+409
* | | | Merge "recovery: remove make_ext4fs from updater"Jin Qian2017-11-031-9/+2
|\| | |