aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Disable building libapplypatch on mac"Treehugger Robot2018-02-182-0/+12
|\
| * Disable building libapplypatch on macTianjie Xu2018-02-182-0/+12
|/
* Merge "Skip the cache size check on host"Tianjie Xu2018-02-164-3/+12
|\
| * Skip the cache size check on hostTianjie Xu2018-02-124-3/+12
* | Merge "recovery: Porting screensave mode for new platform."Tao Bao2018-02-152-6/+19
|\ \
| * | recovery: Porting screensave mode for new platform.katao2017-12-142-6/+19
* | | Merge "Reorder the functions in updater/install.cpp"Tianjie Xu2018-02-121-239/+244
|\ \ \ | | |/ | |/|
| * | Reorder the functions in updater/install.cppTianjie Xu2018-02-121-239/+244
|/ /
* | Merge "Log the last command to cache"Tianjie Xu2018-02-083-9/+392
|\ \
| * | Log the last command to cacheTianjie Xu2018-02-063-9/+392
* | | Merge "Document instructions for using adb under recovery."Treehugger Robot2018-02-081-0/+91
|\ \ \ | |/ / |/| |
| * | Document instructions for using adb under recovery.Tao Bao2018-02-071-0/+91
|/ /
* | Merge "Avoid overwrite of the error message in AbortFn"Tianjie Xu2018-01-303-23/+26
|\ \
| * | Avoid overwrite of the error message in AbortFnTianjie Xu2018-01-293-23/+26
* | | Merge "Add update_channel field to bootloader_message_ab."Sen Jiang2018-01-251-1/+5
|\ \ \ | |/ / |/| |
| * | Add update_channel field to bootloader_message_ab.Sen Jiang2018-01-221-1/+5
|/ /
* | Merge "StartsWith allows a std::string prefix now."android-wear-8.0.0_r1Treehugger Robot2017-12-202-2/+2
|\ \ | |/ |/|
| * StartsWith allows a std::string prefix now.Elliott Hughes2017-12-202-2/+2
|/
* Merge "Let update_verifier work on non-AB update devices"Isaac Chen2017-12-131-0/+9
|\
| * Let update_verifier work on non-AB update devicesIsaac Chen2017-12-131-0/+9
|/
* Merge "applypatch: Remove the 'st' field from FileContents."Tao Bao2017-12-092-17/+3
|\
| * applypatch: Remove the 'st' field from FileContents.Tao Bao2017-12-072-17/+3
* | Merge "add sload.f2fs for recovery format"Jaegeuk Kim2017-12-073-7/+23
|\ \ | |/ |/|
| * add sload.f2fs for recovery formatJaegeuk Kim2017-12-043-7/+23
* | Merge "Add a /bin symlink for consistency."Elliott Hughes2017-12-071-0/+1
|\ \
| * | Add a /bin symlink for consistency.Elliott Hughes2017-12-061-0/+1
* | | Merge "Detect interrupted update due to power off"Tianjie Xu2017-11-302-269/+302
|\ \ \ | | |/ | |/|
| * | Merge "Detect interrupted update due to power off"Treehugger Robot2017-11-302-269/+302
| |\ \ | | |/ | |/|
| | * Detect interrupted update due to power offTianjie Xu2017-11-302-269/+302
| |/
* | Merge "root: Fix an issue when volume length from fs_mgr is negative."Jin Qian2017-11-201-4/+7
|\|
| * Merge "root: Fix an issue when volume length from fs_mgr is negative."android-o-mr1-iot-preview-6Treehugger Robot2017-11-201-4/+7
| |\
| | * root: Fix an issue when volume length from fs_mgr is negative.Jin Qian2017-11-181-4/+7
* | | Merge "Add libbrotli as a dependency when building applypatch binary"Tianjie Xu2017-11-171-0/+1
|\| |
| * | Merge "Add libbrotli as a dependency when building applypatch binary"Tianjie Xu2017-11-171-0/+1
| |\ \
| | * | Add libbrotli as a dependency when building applypatch binaryTianjie Xu2017-11-031-0/+1
* | | | Merge "Switch imgdiff to libbase logging"Tianjie Xu2017-11-162-97/+109
|\| | |
| * | | Merge "Switch imgdiff to libbase logging"Tianjie Xu2017-11-162-97/+109
| |\ \ \
| | * | | Switch imgdiff to libbase loggingTianjie Xu2017-11-162-97/+109
* | | | | Merge "minadbd: Remove two warning options."Tao Bao2017-11-151-3/+1
|\| | | |
| * | | | Merge "minadbd: Remove two warning options."Tao Bao2017-11-151-3/+1
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | minadbd: Remove two warning options.Tao Bao2017-11-151-3/+1
| |/ / /
* | | | Merge "recovery: format f2fs with encrypt/quota"Jaegeuk Kim2017-11-132-5/+13
|\| | |
| * | | Merge "recovery: format f2fs with encrypt/quota"Treehugger Robot2017-11-132-5/+13
| |\ \ \
| | * | | recovery: format f2fs with encrypt/quotaJaegeuk Kim2017-11-132-5/+13
| |/ / /
* | | | Merge "applypatch: Change the patch parameter to const Value& in Apply{BSDiff...Tao Bao2017-11-105-47/+49
|\| | |
| * | | Merge "applypatch: Change the patch parameter to const Value& in Apply{BSDiff...Tao Bao2017-11-105-47/+49
| |\ \ \
| | * | | applypatch: Change the patch parameter to const Value& in Apply{BSDiff,Image}...Tao Bao2017-11-105-47/+49
* | | | | Merge "Include bspatch.h from bsdiff/"Alex Deymo2017-11-101-1/+1
|\| | | |
| * | | | Merge "Include bspatch.h from bsdiff/"Alex Deymo2017-11-101-1/+1
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Include bspatch.h from bsdiff/Alex Deymo2017-11-081-1/+1
| | | |/ | | |/|