aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "recovery: add libhidl-gen-utils depedency"Yifan Hong2018-03-122-0/+2
|\
| * recovery: add libhidl-gen-utils depedencyYifan Hong2018-03-072-0/+2
* | Merge "Set the update locations to default in CacheLocation's constructor"Tianjie Xu2018-03-083-13/+5
|\ \
| * | Set the update locations to default in CacheLocation's constructorTianjie Xu2018-03-083-13/+5
* | | Merge "Export fuse_sideload.h for libfusesideload."android-o-mr1-iot-preview-7Treehugger Robot2018-03-075-13/+38
|\ \ \ | |_|/ |/| |
| * | Export fuse_sideload.h for libfusesideload.Tao Bao2018-03-075-13/+38
* | | Merge "Drop the no-op Android.bp."Treehugger Robot2018-03-071-8/+0
|\ \ \ | |_|/ |/| |
| * | Drop the no-op Android.bp.Tao Bao2018-03-071-8/+0
* | | Merge "minadbd: Move to Soong."Treehugger Robot2018-03-073-56/+78
|\ \ \ | |/ / |/| / | |/
| * minadbd: Move to Soong.Tao Bao2018-03-063-56/+78
|/
* Merge "Add a singleton CacheLocation to replace the hard coded locations"android-p-preview-1Tianjie Xu2018-03-0111-27/+139
|\
| * Add a singleton CacheLocation to replace the hard coded locationsTianjie Xu2018-02-2811-27/+139
|/
* Merge "Fix the behavior of undefined commands in BlockImageVerify"Tianjie Xu2018-02-281-2/+4
|\
| * Fix the behavior of undefined commands in BlockImageVerifyTianjie Xu2018-02-281-2/+4
* | Merge "Remove the assumption of target chunk size in imgdiff"Treehugger Robot2018-02-233-20/+131
|\ \
| * | Remove the assumption of target chunk size in imgdiffTianjie Xu2018-02-233-20/+131
| |/
* | Merge "Replace vfork() with fork()."Treehugger Robot2018-02-231-1/+1
|\ \ | |/ |/|
| * Replace vfork() with fork().George Burgess IV2018-02-221-1/+1
* | Merge "Set LOCAL_SDK_VERSION where possible."hansson2018-02-211-0/+1
|\ \
| * | Set LOCAL_SDK_VERSION where possible.Anton Hansson2018-02-211-0/+1
|/ /
* | Merge "Disable building libapplypatch on mac"Treehugger Robot2018-02-182-0/+12
|\ \ | |/ |/|
| * Disable building libapplypatch on macTianjie Xu2018-02-182-0/+12
|/
* Merge "Skip the cache size check on host"Tianjie Xu2018-02-164-3/+12
|\
| * Skip the cache size check on hostTianjie Xu2018-02-124-3/+12
* | Merge "recovery: Porting screensave mode for new platform."Tao Bao2018-02-152-6/+19
|\ \
| * | recovery: Porting screensave mode for new platform.katao2017-12-142-6/+19
* | | Merge "Reorder the functions in updater/install.cpp"Tianjie Xu2018-02-121-239/+244
|\ \ \ | | |/ | |/|
| * | Reorder the functions in updater/install.cppTianjie Xu2018-02-121-239/+244
|/ /
* | Merge "Log the last command to cache"Tianjie Xu2018-02-083-9/+392
|\ \
| * | Log the last command to cacheTianjie Xu2018-02-063-9/+392
* | | Merge "Document instructions for using adb under recovery."Treehugger Robot2018-02-081-0/+91
|\ \ \ | |/ / |/| |
| * | Document instructions for using adb under recovery.Tao Bao2018-02-071-0/+91
|/ /
* | Merge "Avoid overwrite of the error message in AbortFn"Tianjie Xu2018-01-303-23/+26
|\ \
| * | Avoid overwrite of the error message in AbortFnTianjie Xu2018-01-293-23/+26
* | | Merge "Add update_channel field to bootloader_message_ab."Sen Jiang2018-01-251-1/+5
|\ \ \ | |/ / |/| |
| * | Add update_channel field to bootloader_message_ab.Sen Jiang2018-01-221-1/+5
|/ /
* | Merge "StartsWith allows a std::string prefix now."android-wear-8.0.0_r1Treehugger Robot2017-12-202-2/+2
|\ \ | |/ |/|
| * StartsWith allows a std::string prefix now.Elliott Hughes2017-12-202-2/+2
|/
* Merge "Let update_verifier work on non-AB update devices"Isaac Chen2017-12-131-0/+9
|\
| * Let update_verifier work on non-AB update devicesIsaac Chen2017-12-131-0/+9
|/
* Merge "applypatch: Remove the 'st' field from FileContents."Tao Bao2017-12-092-17/+3
|\
| * applypatch: Remove the 'st' field from FileContents.Tao Bao2017-12-072-17/+3
* | Merge "add sload.f2fs for recovery format"Jaegeuk Kim2017-12-073-7/+23
|\ \ | |/ |/|
| * add sload.f2fs for recovery formatJaegeuk Kim2017-12-043-7/+23
* | Merge "Add a /bin symlink for consistency."Elliott Hughes2017-12-071-0/+1
|\ \
| * | Add a /bin symlink for consistency.Elliott Hughes2017-12-061-0/+1
* | | Merge "Detect interrupted update due to power off"Tianjie Xu2017-11-302-269/+302
|\ \ \ | | |/ | |/|
| * | Merge "Detect interrupted update due to power off"Treehugger Robot2017-11-302-269/+302
| |\ \ | | |/ | |/|
| | * Detect interrupted update due to power offTianjie Xu2017-11-302-269/+302
| |/
* | Merge "root: Fix an issue when volume length from fs_mgr is negative."Jin Qian2017-11-201-4/+7
|\|