aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* recovery: use __android_log_pmsg_file_write for log filesMark Salyzyn2016-03-311-0/+24
* recovery: Move SwipeDetector into common locationPrashant Malani2016-03-181-0/+1
* recovery: check battery level before installing package.Yabin Cui2016-02-231-0/+4
* Merge "Refactor existing tests to use gtest" am: 38b02cc6a0Tao Bao2016-02-051-19/+1
|\
| * Refactor existing tests to use gtestJed Estep2016-02-041-19/+1
| * Add update_verifier for A/B OTA update.Tao Bao2015-12-081-0/+1
* | IO fault injection for OTA packagesJed Estep2016-01-061-0/+1
* | Add update_verifier for A/B OTA update.Tao Bao2015-12-071-0/+1
|\ \ | |/ |/|
| * Add update_verifier for A/B OTA update.Tao Bao2015-12-071-0/+1
| * Stop using libstdc++.Dan Albert2015-11-161-2/+0
| * recovery: Switch to clangTao Bao2015-11-161-2/+4
* | Merge "recovery: Depend on mkfs.f2fs only if needed."Tao Bao2015-10-281-0/+2
|\ \
| * | recovery: Depend on mkfs.f2fs only if needed.Tao Bao2015-10-281-0/+2
| * | recovery: Switch fuse_* to C++.Tao Bao2015-07-201-2/+2
* | | am 337db14f: recovery: Factor out wear_ui.{cpp,h} into bootable/recovery.Tao Bao2015-08-241-0/+1
|\ \ \ | | |/ | |/|
| * | recovery: Factor out wear_ui.{cpp,h} into bootable/recovery.Tao Bao2015-08-241-0/+1
* | | recovery: Switch fuse_* to C++.Tao Bao2015-07-241-2/+2
| |/ |/|
* | recovery: Switch to clangTao Bao2015-06-031-2/+4
* | Stop using libstdc++.Dan Albert2015-05-191-2/+0
|/
* Move the menu header out of the menu.Elliott Hughes2015-04-131-0/+1
* Move "Mount /system" to the main menu.Elliott Hughes2015-04-101-1/+0
* Move default implementations into Device.Elliott Hughes2015-04-091-5/+6
* Install the recovery binary directly to the recovery image.Ying Wang2015-03-101-5/+1
* Kill of most of the remainder of minadbd.Dan Albert2015-02-191-1/+0
* Use headers from adb.Dan Albert2015-02-181-3/+4
* Lose USB transport code to libadb.Dan Albert2015-02-181-1/+1
* Merge "Fix build when TARGET_USERIMAGES_USE_EXT4 is not defined"Elliott Hughes2015-02-101-1/+3
|\
| * Fix build when TARGET_USERIMAGES_USE_EXT4 is not definedAdrien Grassein2014-11-071-1/+3
* | Merge "Start losing code to libadb."Dan Albert2015-01-261-0/+1
|\ \
| * | Start losing code to libadb.Dan Albert2014-11-251-0/+1
| |/
* / Remove superfluous OpenSSL include paths.Adam Langley2015-01-221-1/+0
|/
* do sdcard sideloading through the fuse filesystemDoug Zongker2014-07-101-1/+2
* refactor fuse sideloading codeDoug Zongker2014-07-101-0/+13
* Use LOCAL_REQUIRED_MODULES for mkfs.f2fsJi-Hwan Lee2014-06-181-5/+3
* Support F2FS for the data partitionJP Abgrall2014-06-161-0/+6
* Merge "Fix build break caused by vold change"Paul Lawrence2014-03-211-0/+1
|\
| * Fix build break caused by vold changePaul Lawrence2014-03-031-0/+1
* | remove pixelflinger from recoveryDoug Zongker2014-03-111-1/+0
|/
* clean up some warnings when building recoveryDoug Zongker2014-02-131-0/+2
* remove 'retouch' ASLR supportDoug Zongker2014-02-131-1/+0
* program to store unencrypted files in an encrypted filesystemDoug Zongker2014-01-161-0/+1
* do verification and extraction on memory, not filesDoug Zongker2014-01-161-0/+1
* recovery: wipe encryption metadata along with data partitionDoug Zongker2013-12-121-1/+1
* am fc7eab96: am f4a6ab27: Merge "Add support for ECDSA signatures"Kenny Root2013-10-141-1/+10
|\
| * Add support for ECDSA signaturesKenny Root2013-10-101-1/+10
* | allow CheckKey to request mounting /systemDoug Zongker2013-09-041-0/+1
|/
* Add liblogYing Wang2013-04-091-0/+1
* Move to using the new unified fstab in recovery.Ken Sumrall2013-02-191-0/+2
* resolved conflicts for merge of 78afed1c to jb-mr1-dev-plus-aospKenny Root2012-10-161-12/+1
|\
| * Remove HAVE_SELINUX guardsKenny Root2012-10-161-12/+1