aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Drop -Wno-unused-parameter.Tao Bao2017-10-111-2/+1
| | | | | | | The only one left is libedify. Will handle that in a separate CL. Test: mmma bootable/recovery Change-Id: I732a5f85229da90fd767bee2e46c5c95f529c396
* Boot control HAL based on the A/B headers.Alex Deymo2017-04-032-0/+435
The added bootctrl.bcb module implement the legacy interface for the bootctrl HAL based on the Boot Control Block (BCB) and the headers already specified in the booloader_message library. This serves as a reference implementation of the boot_control HAL. Bug: 32707546 Test: Tested internally that a device can use this HAL to flip slots and recovery from a /misc wipe. Change-Id: Ic02e5aaf4de7d0a1780eac4e8705dae20d0b3e10