Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Create bootloader_message static library. | Yabin Cui | 2016-06-30 | 1 | -73/+2 |
* | Verify wipe package when wiping A/B device in recovery. | Yabin Cui | 2016-06-20 | 1 | -0/+18 |
* | Add slot_suffix field to struct bootloader_message. | David Zeuthen | 2015-09-02 | 1 | -1/+9 |
* | updater: Clean up char* with std::string. | Tao Bao | 2015-08-06 | 1 | -8/+0 |
* | add the functions for multi-stage packages to updaterandroid-sdk-4.4.2_r1.0.1android-sdk-4.4.2_r1 | Doug Zongker | 2013-11-26 | 1 | -1/+14 |
* | turn recovery into a C++ binary | Doug Zongker | 2011-10-31 | 1 | -0/+8 |
* | bump updater API version to 3; deprecate firmware update command | Doug Zongker | 2010-02-03 | 1 | -16/+0 |
* | save the recovery log from before HTC firmware updates | Doug Zongker | 2010-01-21 | 1 | -1/+8 |
* | auto import from //depot/cupcake/@135843 | The Android Open Source Project | 2009-03-03 | 1 | -0/+59 |
* | auto import from //depot/cupcake/@135843 | The Android Open Source Project | 2009-03-03 | 1 | -59/+0 |
* | Initial Contribution | The Android Open Source Project | 2008-10-21 | 1 | -0/+59 |
index : android/platform-bootable-recovery | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/bootable/recovery/. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |
path: root/bootloader.h