aboutsummaryrefslogtreecommitdiffstats
path: root/etc
Commit message (Expand)AuthorAgeFilesLines
* init.rc: Remove sys.powerctl actionTom Cherry2017-04-171-3/+0
* Write aliases before ffs mount in recoveryJerry Zhang2017-01-041-1/+1
* init: move healthd to late-initAndriy Naborskyy2016-10-101-1/+0
* init now uses libprocessgroup, so set up /acct.Elliott Hughes2016-06-151-0/+3
* Remove etc/META-INF/com/google/android/update-script.Elliott Hughes2016-06-091-8/+0
* Restore labels on /postinstall during recovery.Alex Deymo2016-03-021-0/+3
* am 90c75b0b: Change init sequence to support file level encryptionPaul Lawrence2015-07-131-3/+3
|\
| * Change init sequence to support file level encryptionPaul Lawrence2015-07-071-3/+3
* | am 10cf0942: Merge "Revert "Change init sequence to support file level encryp...Paul Lawrence2015-07-071-3/+3
|\|
| * Revert "Change init sequence to support file level encryption"Paul Lawrence2015-07-071-3/+3
* | am d6b2b65d: Merge "Change init sequence to support file level encryption" in...Paul Lawrence2015-07-061-3/+3
|\|
| * Change init sequence to support file level encryptionPaul Lawrence2015-07-061-3/+3
* | init sets the default PATH itself, better.Elliott Hughes2015-05-121-1/+0
|/
* Revert "Revert "init re-execs to set its security context now.""Elliott Hughes2015-04-241-7/+0
* Revert "init re-execs to set its security context now."Nick Kralevich2015-04-241-0/+7
* init re-execs to set its security context now.Elliott Hughes2015-04-231-7/+0
* Bump up max_map_count value.Jesse Zhao2015-01-081-0/+1
* init.rc: Inidicate that booting is complete wrt firwmare requestsJP Abgrall2014-10-201-1/+6
* sideload without holding the whole package in RAMDoug Zongker2014-07-021-0/+1
* am 3e0fc39e: am 974fe112: Merge "Fix recovery mode."Riley Andrews2014-06-241-1/+19
|\
| * Fix recovery mode.Riley Andrews2014-06-241-1/+19
* | recovery: enable panic_on_oopsColin Cross2014-06-241-0/+2
* | am ed75be6d: am ac189bf6: Merge "recovery: Fix adb with linux 3.10"Benoit Goby2014-02-201-0/+6
|\|
| * recovery: Fix adb with linux 3.10Benoit Goby2014-02-191-0/+6
* | am f4641299: am 295e74aa: Merge "adbd: switch to su domain when running as root"Nick Kralevich2014-01-241-1/+1
|\|
| * adbd: switch to su domain when running as rootNick Kralevich2014-01-181-1/+1
* | am a01b6467: am 772f6e2a: Merge "correctly mount tmpfs as /tmp in recovery"Doug Zongker2014-01-141-2/+2
|\|
| * correctly mount tmpfs as /tmp in recoveryDoug Zongker2014-01-141-2/+2
* | am 7e0d3066: am fc729512: Merge "Set SELinux security contexts correctly for ...Nick Kralevich2014-01-131-0/+11
|\|
| * Set SELinux security contexts correctly for init and services.Stephen Smalley2014-01-131-0/+11
* | start healthd in recovery modeTodd Poynor2013-09-131-1/+1
|/
* fix secure adb in recoveryandroid-4.4_r0.7Doug Zongker2013-09-111-0/+1
* recovery: fix rebootingDoug Zongker2013-08-301-0/+3
* start healthd in recoveryTodd Poynor2013-06-181-0/+4
* recovery: import init.recovery.${ro.hardware}.rcColin Cross2012-08-081-0/+2
* run minadbd as shell userDoug Zongker2012-03-191-0/+3
* always initialize usb product, vendor, etc. for adb in recoveryDoug Zongker2012-01-101-7/+9
* recovery: convert all usages of $prop to ${prop}Dima Zavin2012-01-101-3/+3
* Add missing commands to recovery init.rcMichael Ward2011-07-071-0/+3
* init.rc: Simplify logic for starting adbd in recoveryMike Lockwood2011-06-291-25/+6
* fix adb root in recoveryDoug Zongker2011-06-231-0/+4
* Fix starting adb in recovery modeMike Lockwood2011-06-191-3/+27
* am ecc76ba5: Set adbd to be disabled by default in recoveryKenny Root2010-06-281-0/+1
|\
| * Set adbd to be disabled by default in recoveryandroid-2.2_r1.2android-2.2_r1.1Kenny Root2010-06-281-0/+1
* | recovery: Add ueventd serviceColin Cross2010-05-141-0/+4
|/
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-032-0/+41
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-032-41/+0
* Initial ContributionThe Android Open Source Project2008-10-212-0/+41