aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
* | Revert "DO NOT MERGE Fail gracefully when we fail to fork the update binary a...Matthew Bouyack2016-09-201-8/+0
* | DO NOT MERGE Fail gracefully when we fail to fork the update binaryMatthew Bouyack2016-09-201-0/+8
|\ \
| * | DO NOT MERGE Fail gracefully when we fail to fork the update binaryMatthew Bouyack2016-09-201-0/+8
| * | Check corruption when reading uncrypt_status fileTianjie Xu2016-09-131-0/+2
* | | Merge "Check corruption when reading uncrypt_status file" am: 3cf815a6a9 am: ...Tianjie Xu2016-09-131-0/+2
|\ \ \ | | |/ | |/|
| * | Check corruption when reading uncrypt_status fileTianjie Xu2016-09-131-0/+2
| * | save uncrypt status to last_installTianjie Xu2016-09-121-1/+13
| * | Switch recovery to libbase loggingTianjie Xu2016-09-011-15/+17
* | | save uncrypt status to last_install am: e16e799dfdTianjie Xu2016-09-121-0/+13
|\ \ \ | | |/ | |/|
| * | save uncrypt status to last_installTianjie Xu2016-09-121-0/+13
| * | Add inttypes.h for PRIu64.Alex Deymo2016-08-121-0/+1
* | | Fix a typo of variable name in install.cppTianjie Xu2016-09-011-6/+6
* | | Switch recovery to libbase loggingTianjie Xu2016-09-011-33/+30
* | | Merge "Fix clang-tidy warnings in bootable/recovery." am: 89bf2bdc85 am: 9968...Chih-Hung Hsieh2016-08-261-2/+2
|\ \ \ | | |/ | |/|
| * | Fix clang-tidy warnings in bootable/recovery.Chih-Hung Hsieh2016-08-261-2/+2
| * | Merge "Free mmaped area if keys fail to load"Tao Bao2016-08-181-0/+1
| |\ \
| | * | Free mmaped area if keys fail to loadWiZarD2016-08-181-0/+1
* | | | Add inttypes.h for PRIu64.Alex Deymo2016-08-121-0/+1
* | | | resolve merge conflicts of 66940b9 to nyc-mr1-dev-plus-aospAlex Deymo2016-08-121-18/+181
|\ \ \ \ | | |_|/ | |/| |
| * | | Call update_engine_sideload from recovery.Alex Deymo2016-08-111-18/+181
* | | | resolve merge conflicts of ed4c49c to nyc-mr1-dev-plus-aospYabin Cui2016-06-211-23/+37
|\| | | | |/ / |/| |
| * | Verify wipe package when wiping A/B device in recovery.Yabin Cui2016-06-201-23/+37
* | | resolve merge conflicts of 179c0d8 to stage-aosp-masterElliott Hughes2016-06-151-2/+0
|\ \ \ | | |/ | |/|
| * | Remove obsolete MTD support.Elliott Hughes2016-06-101-2/+0
* | | Log source/target build version to last_installTianjie Xu2016-06-101-0/+55
|\ \ \ | | |/ | |/|
| * | Log source/target build version to last_installTianjie Xu2016-06-091-0/+55
* | | resolve merge conflicts of 7ce287d to nyc-dev-plus-aospTianjie Xu2016-06-031-6/+13
|\| |
| * | Call ioctl before each write on retryTianjie Xu2016-06-031-6/+13
* | | resolve merge conflicts of 50f6417 to nyc-dev-plus-aospTianjie Xu2016-05-231-2/+11
|\| |
| * | Allow recovery to return error codesTianjie Xu2016-05-201-2/+11
* | | Add time and I/O info to last_installTianjie Xu2016-05-181-4/+23
|\| |
| * | Add time and I/O info to last_installTianjie Xu2016-05-161-4/+23
* | | resolve merge conflicts of 8febafa to nyc-dev-plus-aospElliott Hughes2016-04-141-6/+8
|\| | | |/ |/|
| * Use BoringSSL instead of mincrypt to speed up package verification.Elliott Hughes2016-04-131-8/+9
| * Reboot and retry on I/O errorsTianjie Xu2016-03-101-0/+6
* | Convert recovery to use BoringSSL instead of mincrypt.Mattias Nissler2016-04-061-2/+1
* | Reboot and retry on I/O errorsTianjie Xu2016-03-021-0/+6
* | Fix some memory leaks.Yabin Cui2016-02-101-5/+5
|/
* recovery: Refactor verifier and verifier_test.Tao Bao2016-02-021-7/+6
* Log update outputs in orderTao Bao2015-06-031-2/+2
* Update the comments for package installer commandsTao Bao2015-04-101-1/+13
* Rotate logs only when there are actual operationsTao Bao2015-04-081-0/+2
* Factor out option variables from int to bool typesTao Bao2015-03-251-5/+5
* Add missing includes.Elliott Hughes2015-01-281-0/+1
* sideload without holding the whole package in RAMDoug Zongker2014-07-021-4/+6
* disable async reboot during package installationDoug Zongker2014-05-231-0/+7
* do verification and extraction on memory, not filesDoug Zongker2014-01-161-7/+23
* Restore default umask after forking for update-binary.Alistair Strachan2013-11-181-0/+1
* recovery: install packages in a known mount environmentDoug Zongker2013-08-211-5/+10
* recovery: move log output to stdoutDoug Zongker2013-07-091-0/+1