aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libdrm_platform is now libdrmDan Willemsen2017-10-201-1/+1
* Build libminui with BOARD_VNDK_VERSIONJiyong Park2017-10-191-1/+1
* Drop -Wno-unused-parameter.Tao Bao2017-10-111-0/+5
* graphics: add rotation logicLuke Song2017-09-281-0/+6
* Turn on -Wall for recovery modulesTianjie Xu2017-08-281-2/+2
* Add the missing sr-Latn into png files and rename the png locale headerTianjie Xu2017-03-241-2/+8
* minui: Export minui/minui.h.Tao Bao2017-01-161-7/+24
* Turn on -Werror for recoveryTianjie Xu2016-09-301-0/+2
* Recovery mode UI flickerxinglong.zhu2016-08-051-0/+1
* am 8409b088: Merge "Add drm support to minui" into mnc-devVincent Palatin2015-07-011-0/+2
|\
| * Add drm support to minuiSt├ęphane Marchesin2015-07-011-0/+2
* | recovery: Switch to clangTao Bao2015-06-031-0/+1
|/
* Switch minui over to C++.Elliott Hughes2015-04-101-4/+4
* Add ev_iterate_available_keys to minui.Elliott Hughes2015-04-101-2/+7
* Fix recovery image text rendering.Elliott Hughes2015-03-241-2/+3
* Drop hardcoded LOCAL_C_INCLUDES from minui/Android.mkTrevor Drake2015-02-261-4/+1
* Fix Droid and animation color in recovery modeTony Kuo2015-02-111-0/+3
* recovery: Generate libminui dynamic libraryAjay Dudani2015-02-101-0/+7
* recovery: minui: add adf backendGreg Hackmann2014-04-251-1/+4
* separate fbdev-specific code out from minuiDoug Zongker2014-03-111-1/+1
* add optional overscan compensation to recovery graphicsDoug Zongker2012-12-181-0/+6
* allow double-quotes or not in TARGET_RECOVERY_PIXEL_FORMATDoug Zongker2012-07-111-2/+6
* Graphics can handle stride != xres, and BGRA support.Michael Ward2011-06-221-2/+5
* option to allow recovery to use 24-bit graphics in UIDoug Zongker2011-01-131-0/+4
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+12
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-12/+0
* Initial ContributionThe Android Open Source Project2008-10-211-0/+12