aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* otafault: Move to soong.Tao Bao2017-09-291-53/+0
* otafault: Move headers under otafault/.Tao Bao2017-09-291-5/+6
* otafault: Remove the use of LOCAL_WHOLE_STATIC_LIBRARIES.Tao Bao2017-09-281-1/+1
* otafault: Clean up header inclusion.Tao Bao2017-09-281-2/+0
* Turn on -Wall for recovery modulesTianjie Xu2017-08-281-1/+2
* Remove LOCAL_CLANGLennart Wieboldt2017-07-251-1/+0
* Protect filename_cache with lock in ota faultTianjie Xu2017-04-101-1/+6
* Replace minzip with libziparchiveTianjie Xu2016-10-171-1/+1
* Turn on -Werror for recoveryTianjie Xu2016-09-291-0/+2
* Switch recovery to libbase loggingTianjie Xu2016-09-011-2/+3
* Correct caching behavior for should_inject_cacheJed Estep2016-03-231-1/+2
|\
| * Correct caching behavior for should_inject_cacheJed Estep2016-03-221-1/+2
* | Control fault injection with config files instead of build flagsJed Estep2016-03-211-29/+14
|\|
| * Control fault injection with config files instead of build flagsJed Estep2016-03-181-29/+14
* | resolve merge conflicts of ce58688 to nyc-dev-plus-aospTao Bao2016-03-171-18/+30
|\|
| * Revert "DO NOT MERGE Control fault injection with config files instead of bui...Tao Bao2016-03-171-14/+29
| * DO NOT MERGE Control fault injection with config files instead of build flagsJed Estep2016-03-161-29/+14
| * IO fault injection for OTA packagesJed Estep2016-01-061-0/+58
* Fix the improper use of LOCAL_WHOLE_STATIC_LIBRARIES.Tao Bao2016-03-031-4/+9
* Control fault injection with config files instead of build flagsJed Estep2016-02-221-29/+14
* IO fault injection for OTA packagesJed Estep2016-02-101-0/+58