aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Set the update locations to default in CacheLocation's constructorTianjie Xu2018-03-082-9/+5
* Add a singleton CacheLocation to replace the hard coded locationsTianjie Xu2018-02-283-0/+105
* Load-balancing update_verifier worker threads.Tao Bao2017-11-092-0/+48
* otautil: Remove the aborts in RangeSet::Parse().Tao Bao2017-11-072-40/+87
* otautil: Move RangeSet implementation into rangeset.cpp.Tao Bao2017-10-163-151/+216
* otautil: #include <errno.h> for TEMP_FAILURE_RETRY.Tao Bao2017-10-111-0/+1
* Move rangeset.h and print_sha1.h into otautil.Tao Bao2017-10-102-0/+325
* otautil: Fix mac build.Tao Bao2017-10-102-3/+4
* Revert "Revert "Move error_code.h into otautil.""Tao Bao2017-10-092-0/+80
* Revert "Move error_code.h into otautil."Tao Bao2017-10-052-80/+0
* Move error_code.h into otautil.Tao Bao2017-10-042-0/+80
* otautil: Export headers.Tao Bao2017-10-037-4/+8
* otautil: Clean up dirCreateHierarchy().Tao Bao2017-07-272-143/+95
* otautil: Delete dirUnlinkHierarchy().Tao Bao2017-07-242-69/+0
* kill package_extract_dirTianjie Xu2017-05-233-178/+0
* otautil: Android.mk -> Android.bpSteven Moreland2017-05-092-33/+34
* Update the comment for obsolete symlink handling .Tianjie Xu2017-05-031-1/+0
* Move sysMapFile and sysReleaseMap into MemMapping class.Tao Bao2017-05-012-94/+82
* Log temperature during OTA updateTianjie Xu2017-03-283-4/+112
* otautil: Clean up obsolete includes.Tao Bao2016-11-082-12/+1
* otautil: Clean up SysUtil.cpp.Tao Bao2016-11-072-189/+197
* Replace minzip with libziparchiveTianjie Xu2016-10-177-0/+749