aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* roots: Fix an issue with volume_for_path().Tao Bao2017-10-021-2/+4
* Revert "Revert "Some cleanups to recovery.""Tao Bao2016-11-031-1/+1
* Revert "Some cleanups to recovery."Dan Albert2016-10-261-1/+1
* Some cleanups to recovery.Tao Bao2016-10-261-1/+1
* Create convert_fbe breadcrumb file to support conversion to FBEPaul Lawrence2015-11-131-0/+6
* recovery: Allow "Mount /system" for system_root_image.Tao Bao2015-07-301-9/+4
* Revert "Erase PST partition if its marked to be erased."Andres Morales2015-03-311-5/+0
* Erase PST partition if its marked to be erased.Andres Morales2014-08-061-0/+5
* recovery: install packages in a known mount environmentDoug Zongker2013-08-211-0/+4
* turn recovery into a C++ binaryDoug Zongker2011-10-311-0/+8
* remove the notion of "root path"; support mixed flash typesDoug Zongker2010-09-211-23/+15
* remove unneeded partition rootsDoug Zongker2010-09-171-14/+0
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+63
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-63/+0
* Initial ContributionThe Android Open Source Project2008-10-211-0/+63