aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* recovery: add libhidl-gen-utils depedencyYifan Hong2018-03-071-0/+1
* Switch to bionic gtest in bootable/recoveryTianjie Xu2017-11-031-3/+7
* Add libbrotli as a dependency for libbsdiffTianjie Xu2017-11-011-0/+1
* Move rangeset.h and print_sha1.h into otautil.Tao Bao2017-10-101-0/+1
* otafault: Remove the use of LOCAL_WHOLE_STATIC_LIBRARIES.Tao Bao2017-09-281-1/+1
* Turn on -Wall for recovery modulesTianjie Xu2017-08-281-3/+4
* tests: Add the missing dependency on libhidlbase.Tao Bao2017-08-101-1/+2
* Add support to decompress brotli compressed new dataTianjie Xu2017-07-071-0/+1
* Merge "update_verifier: Support AVB."Treehugger Robot2017-06-221-0/+4
|\
| * update_verifier: Support AVB.David Zeuthen2017-05-241-0/+4
* | kill package_extract_dirTianjie Xu2017-05-231-1/+0
|/
* fuse_sideload: Change the minimal block size to 4096.Tao Bao2017-05-021-0/+1
* Separate libupdate_verifier module and add testcases.Tao Bao2017-04-271-0/+6
* Call libvintf to verify package compatibility.Tao Bao2017-04-191-0/+3
* Add tests for update_binary_command().Tao Bao2017-04-171-0/+4
* Verify the package compatibility with libvintf.Tao Bao2017-04-131-1/+2
* Move parse_range() and range_overlaps() into RangeSet.Tao Bao2017-03-311-0/+2
* tests: Remove LOCAL_ADDITIONAL_DEPENDENCIES.Tao Bao2017-03-301-4/+0
* Add test config to minadbd_testDan Shi2017-03-291-0/+2
* Remove the dead #include's in verifier.cpp.Tao Bao2017-03-181-1/+0
* Add a test to perform block_image_updateTianjie Xu2017-03-171-1/+8
* Merge "Refractor the code for imgdiff"android-o-preview-1Treehugger Robot2017-03-061-0/+1
|\
| * Refractor the code for imgdiffTianjie Xu2017-03-061-0/+1
* | Recovery Test: add SideloadTest to test FUSE support on targetWei Wang2017-03-021-0/+1
|/
* Use bspatch from external/bsdiff.Sen Jiang2017-02-021-0/+2
* Remove '_static' suffix from libext2* references.Alex Deymo2017-01-231-1/+1
* Add checkers and tests for empty locale in PNG fileTianjie Xu2017-01-181-2/+26
* Remove "_static" suffix from libsparseAlex Deymo2017-01-111-1/+1
* Remove "_static" suffix from libext4_utils.Alex Deymo2017-01-111-1/+1
* Merge "Add tests for imgdiff."Tao Bao2016-12-281-0/+29
|\
| * Add tests for imgdiff.Tao Bao2016-12-191-0/+29
* | tests: Add test coverage for DirUtil.Tao Bao2016-12-221-0/+1
* | tests: Add testcase for ZipUtil.Tao Bao2016-12-211-1/+2
|/
* tests: Add tests for bootloader_message.Tao Bao2016-12-141-0/+1
* Add tests for setup-bcb and clear-bcb via uncrypt.Tao Bao2016-12-131-0/+2
* updater: Refactor set_stage() and get_stage() functions.Tao Bao2016-11-181-0/+2
* updater: Fix the wrong return value for package_extract_file().Tao Bao2016-11-151-0/+2
* Move recovery_test.cpp out of unit testTianjie Xu2016-11-081-1/+12
* otautil: Clean up SysUtil.cpp.Tao Bao2016-11-071-6/+7
* tests: Set up testdata path for continuous native tests.Tao Bao2016-11-031-9/+12
* applypatch: Add testcases for applypatch executable.Tao Bao2016-11-011-1/+2
* tests: Generate testdata for 2nd arch.Tao Bao2016-10-251-1/+12
* Replace minzip with libziparchiveTianjie Xu2016-10-171-2/+9
* Refactor libupdater into a seperate module.Tao Bao2016-10-101-6/+22
* edify: Move the testcases to gtest.Tao Bao2016-10-031-0/+2
* Turn on -Werror for recoveryTianjie Xu2016-09-291-1/+2
* Switch recovery to libbase loggingTianjie Xu2016-09-011-2/+3
* Merge "Fix references to libcrypto_utils_static."Josh Gao2016-08-081-2/+2
|\
| * Fix references to libcrypto_utils_static.Josh Gao2016-08-051-2/+2
* | tests: Remove obsolete MTD support.Tao Bao2016-06-151-1/+0