aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* tests: Add ApplyPatchModesTest.PatchModeEmmcTargetWithBsdiffPatch test.Tao Bao2018-03-121-0/+51
* Add a singleton CacheLocation to replace the hard coded locationsTianjie Xu2018-02-282-9/+17
* Remove the assumption of target chunk size in imgdiffTianjie Xu2018-02-231-0/+101
* Log the last command to cacheTianjie Xu2018-02-061-0/+217
* Merge "Switch to bionic gtest in bootable/recovery"Tianjie Xu2017-11-063-235/+135
|\
| * Switch to bionic gtest in bootable/recoveryTianjie Xu2017-11-033-235/+135
* | Clean up fuse_sideload and add a testcase.Tao Bao2017-11-031-4/+66
* | tests: Clean up the files in TemporaryDir.Tao Bao2017-11-021-5/+9
|/
* Fix the size mismatch in imgdiffTianjie Xu2017-11-011-50/+27
* tests: Take the ownership of the FD when calling fdopen.Tao Bao2017-10-262-29/+29
* Merge "Use SuffixArrayIndexInterface opaque type instead of the underlying da...Alex Deymo2017-10-241-1/+1
|\
| * Merge "Use SuffixArrayIndexInterface opaque type instead of the underlying da...Treehugger Robot2017-10-241-1/+1
| |\
| | * Use SuffixArrayIndexInterface opaque type instead of the underlying data poin...Alex Deymo2017-10-241-1/+1
* | | Merge "Finish the new data receiver when update fails"Tianjie Xu2017-10-201-87/+133
|\| |
| * | Finish the new data receiver when update failsTianjie Xu2017-10-201-87/+133
* | | Merge "otautil: Move RangeSet implementation into rangeset.cpp."Tao Bao2017-10-171-0/+1
|\| |
| * | otautil: Move RangeSet implementation into rangeset.cpp.Tao Bao2017-10-161-0/+1
* | | Merge "Move rangeset.h and print_sha1.h into otautil."Tao Bao2017-10-112-2/+2
|\| |
| * | Move rangeset.h and print_sha1.h into otautil.Tao Bao2017-10-102-2/+2
* | | Merge changes from topic "libedify-header"Tao Bao2017-10-101-1/+1
|\| |
| * | Revert "Revert "Move error_code.h into otautil.""Tao Bao2017-10-091-1/+1
| |/
* | Merge "Revert "Move error_code.h into otautil.""Tao Bao2017-10-051-1/+1
|\|
| * Revert "Move error_code.h into otautil."Tao Bao2017-10-051-1/+1
* | Merge "Move error_code.h into otautil."Tao Bao2017-10-051-1/+1
|\|
| * Move error_code.h into otautil.Tao Bao2017-10-041-1/+1
* | Merge "Output split information for imgdiff when handling large apks"Tianjie Xu2017-09-261-8/+40
|\|
| * Output split information for imgdiff when handling large apksTianjie Xu2017-09-211-8/+40
* | Merge "Fix the dangling pointer when setting up arguments of imgdiff"Tianjie Xu2017-09-171-6/+9
|\|
| * Fix the dangling pointer when setting up arguments of imgdiffTianjie Xu2017-09-131-6/+9
* | Merge "Close cmd_pipe properly after updater test finishes"Tianjie Xu2017-09-121-8/+14
|\|
| * Close cmd_pipe properly after updater test finishesTianjie Xu2017-09-111-8/+14
* | Merge "Improve imgdiff for large zip files"Tianjie Xu2017-09-081-5/+334
|\|
| * Improve imgdiff for large zip filesTianjie Xu2017-09-051-5/+334
* | Merge "Turn on -Wall for recovery modules"Tianjie Xu2017-08-291-8/+0
|\|
| * Turn on -Wall for recovery modulesTianjie Xu2017-08-281-8/+0
* | Merge "Allow comparison against multi serial nums for A/B package" am: 381004...Tianjie Xu2017-08-221-13/+58
|\|
| * Merge "Allow comparison against multi serial nums for A/B package"Tianjie Xu2017-08-221-13/+58
| |\
| | * Allow comparison against multi serial nums for A/B packageTianjie Xu2017-08-221-13/+58
* | | Merge "tests: Add a test to cover legacy care_map.txt handling." am: 6eb23c59...Tao Bao2017-07-241-0/+13
|\| |
| * | Merge "tests: Add a test to cover legacy care_map.txt handling."Tao Bao2017-07-241-0/+13
| |\|
| | * tests: Add a test to cover legacy care_map.txt handling.Tao Bao2017-07-241-0/+13
* | | Merge "Fix a case when brotli writer fails to write last few blocks of data" ...Tianjie Xu2017-07-211-4/+15
|\| |
| * | Merge "Fix a case when brotli writer fails to write last few blocks of data"Tianjie Xu2017-07-211-4/+15
| |\|
| | * Merge "Fix a case when brotli writer fails to write last few blocks of data"Tianjie Xu2017-07-211-4/+15
| | |\
| | | * Fix a case when brotli writer fails to write last few blocks of dataTianjie Xu2017-07-211-4/+15
* | | | Merge "Fix the android-cloexec-* warnings in bootable/recovery" am: 94a8ea179...Tianjie Xu2017-07-191-2/+2
|\| | |
| * | | Merge "Fix the android-cloexec-* warnings in bootable/recovery"Tianjie Xu2017-07-191-2/+2
| |\| |
| | * | Fix the android-cloexec-* warnings in bootable/recoveryTianjie Xu2017-07-191-2/+2
| | |/
* | | Merge "Add support to decompress brotli compressed new data" am: 918e6ea1b2 a...Tianjie Xu2017-07-101-0/+67
|\| |
| * | Merge "Add support to decompress brotli compressed new data"Tianjie Xu2017-07-101-0/+67
| |\|