aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* StartsWith allows a std::string prefix now.Elliott Hughes2017-12-201-1/+1
| | | | | | Bug: N/A Test: builds Change-Id: I5183ec8133f5dc9a81a438223c6d3d2ea11ef0ec
* Fix the android-cloexec-* warnings in bootable/recoveryTianjie Xu2017-07-191-1/+1
| | | | | | | | Add the O_CLOEXEC or 'e' accordingly. Bug: 63510015 Test: recovery tests pass Change-Id: I7094bcc6af22c9687eb535116b2ca6a59178b303
* Add checkers and tests for empty locale in PNG fileTianjie Xu2017-01-181-0/+138
| | | | | | | | | | | match_locale() will return false for empty locale string in the PNG file. Also add a manual test to validate if a PNG file is qualified to use under recovery. Bug: 34054052 Test: recovery_manual_test catches invalid PNG files successfully & Locale_test passed Change-Id: Id7e2136e1d8abf20da15825aa7901effbced8b03
* tests: Replace the O_RDONLY in access(2).Tao Bao2016-12-211-2/+1
| | | | | | | | | | | Although O_RDONLY gives the same value as F_OK (0), it's not the right friend of access(2). Also clean up the temporary files from ZipTest (TemporaryDir doesn't like non-empty directory). Test: recovery_unit_test passes and has no leftover. Change-Id: I66b90e43c0954c89ce08b36b9e2b4e84183b28f5
* Move recovery_test.cpp out of unit testTianjie Xu2016-11-081-0/+87
Move recovery-refresh/persist tests out because these tests need special steps to run. Also switch the constants to std::string. Test: recovery_manual_test passed on an A/B device Change-Id: I60b3ec6f094044945c3aafc1fae540896a6ddea6